GTG™ Series PVC Ducting/Light Material Handling Hose
TigerFlex
Made in the USA
Series Number |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104°F |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| GTG150X50 | ID N/A 1 1/2 in38.1 mm | OD N/A 1.82 in46.2 mm | Working Pressure at 68ºF N/A 20 psi | Working Pressure at 104ºF N/A 7 psi | Vacuum Rating at 68ºF N/A 22 inHg | Vacuum Rating at 104°F N/A 14 inHg | Min. Bending Radius at 68ºF N/A 1 in | Standard Length N/A 50 ft | Weight N/A 0.23 lbs/ft |
| GTG150X100 | ID N/A 1 1/2 in38.1 mm | OD N/A 1.82 in46.2 mm | Working Pressure at 68ºF N/A 20 psi | Working Pressure at 104ºF N/A 7 psi | Vacuum Rating at 68ºF N/A 22 inHg | Vacuum Rating at 104°F N/A 14 inHg | Min. Bending Radius at 68ºF N/A 1 in | Standard Length N/A 100 ft | Weight N/A 0.23 lbs/ft |
| GTG200X100 | ID N/A 2 in50.8 mm | OD N/A 2.39 in60.8 mm | Working Pressure at 68ºF N/A 15 psi | Working Pressure at 104ºF N/A 6 psi | Vacuum Rating at 68ºF N/A 21 inHg | Vacuum Rating at 104°F N/A 12 inHg | Min. Bending Radius at 68ºF N/A 2 in | Standard Length N/A 100 ft | Weight N/A 0.30 lbs/ft |
| GTG250X50 | ID N/A 2 1/2 in63.5 mm | OD N/A 2.89 in73.4 mm | Working Pressure at 68ºF N/A 10 psi | Working Pressure at 104ºF N/A 5 psi | Vacuum Rating at 68ºF N/A 19 inHg | Vacuum Rating at 104°F N/A 10 inHg | Min. Bending Radius at 68ºF N/A 2 in | Standard Length N/A 50 ft | Weight N/A 0.39 lbs/ft |
| GTG250X100 | ID N/A 2 1/2 in63.5 mm | OD N/A 2.89 in73.4 mm | Working Pressure at 68ºF N/A 10 psi | Working Pressure at 104ºF N/A 5 psi | Vacuum Rating at 68ºF N/A 19 inHg | Vacuum Rating at 104°F N/A 10 inHg | Min. Bending Radius at 68ºF N/A 2 in | Standard Length N/A 100 ft | Weight N/A 0.39 lbs/ft |
| GTG300X50 | ID N/A 3 in76.2 mm | OD N/A 3.46 in87.9 mm | Working Pressure at 68ºF N/A 10 psi | Working Pressure at 104ºF N/A 5 psi | Vacuum Rating at 68ºF N/A 18 inHg | Vacuum Rating at 104°F N/A 10 inHg | Min. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 50 ft | Weight N/A 0.50 lbs/ft |
| GTG300X100 | ID N/A 3 in76.2 mm | OD N/A 3.46 in87.9 mm | Working Pressure at 68ºF N/A 10 psi | Working Pressure at 104ºF N/A 5 psi | Vacuum Rating at 68ºF N/A 18 inHg | Vacuum Rating at 104°F N/A 10 inHg | Min. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 100 ft | Weight N/A 0.50 lbs/ft |