Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in the USA
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Series Number

ID

OD

Working Pressure at 68ºF

Working Pressure at 104ºF

Vacuum Rating at 68ºF

Vacuum Rating at 104°F

Min. Bending Radius at 68ºF

Standard Length

Weight

N/A 1 1/2 in38.1 mm N/A 1.82 in46.2 mm N/A 20 psi N/A 7 psi N/A 22 inHg N/A 14 inHg N/A 1 in N/A 50 ft N/A 0.23 lbs/ft
N/A 1 1/2 in38.1 mm N/A 1.82 in46.2 mm N/A 20 psi N/A 7 psi N/A 22 inHg N/A 14 inHg N/A 1 in N/A 100 ft N/A 0.23 lbs/ft
N/A 2 in50.8 mm N/A 2.39 in60.8 mm N/A 15 psi N/A 6 psi N/A 21 inHg N/A 12 inHg N/A 2 in N/A 100 ft N/A 0.30 lbs/ft
N/A 2 1/2 in63.5 mm N/A 2.89 in73.4 mm N/A 10 psi N/A 5 psi N/A 19 inHg N/A 10 inHg N/A 2 in N/A 50 ft N/A 0.39 lbs/ft
N/A 2 1/2 in63.5 mm N/A 2.89 in73.4 mm N/A 10 psi N/A 5 psi N/A 19 inHg N/A 10 inHg N/A 2 in N/A 100 ft N/A 0.39 lbs/ft
N/A 3 in76.2 mm N/A 3.46 in87.9 mm N/A 10 psi N/A 5 psi N/A 18 inHg N/A 10 inHg N/A 3 in N/A 50 ft N/A 0.50 lbs/ft
N/A 3 in76.2 mm N/A 3.46 in87.9 mm N/A 10 psi N/A 5 psi N/A 18 inHg N/A 10 inHg N/A 3 in N/A 100 ft N/A 0.50 lbs/ft
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1