ORV™ Series Standard-Duty, Oil Resistant, PVC Suction Hose
TigerFlex
Made in the USA
Series Number |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104ºF |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| ORV075X100 | ID N/A 3/4 in19.0 mm | OD N/A 1.01 in25.6 mm | Working Pressure at 68ºF N/A 100 psi | Working Pressure at 104ºF N/A 60 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 100 ft | Weight N/A 0.19 lbs/ft |
| ORV100X100 | ID N/A 1 in25.4 mm | OD N/A 1.26 in32.0 mm | Working Pressure at 68ºF N/A 80 psi | Working Pressure at 104ºF N/A 50 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 100 ft | Weight N/A 0.24 lbs/ft |
| ORV150X100 | ID N/A 1 1/2 in38.1 mm | OD N/A 1.76 in44.6 mm | Working Pressure at 68ºF N/A 60 psi | Working Pressure at 104ºF N/A 40 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 5 in | Standard Length N/A 100 ft | Weight N/A 0.35 lbs/ft |
| ORV200X100 | ID N/A 2 in50.8 mm | OD N/A 2.32 in59.0 mm | Working Pressure at 68ºF N/A 60 psi | Working Pressure at 104ºF N/A 40 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 7 in | Standard Length N/A 100 ft | Weight N/A 0.55 lbs/ft |
| ORV300X100 | ID N/A 3 in76.2 mm | OD N/A 3.41 in86.7 mm | Working Pressure at 68ºF N/A 65 psi | Working Pressure at 104ºF N/A 40 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 22 inHg | Min. Bending Radius at 68ºF N/A 10 in | Standard Length N/A 100 ft | Weight N/A 1.09 lbs/ft |