Made In the USA
Unit of Measure
General Applications
|
Construction
|
Service Temperature
|
Features and Advantages
|
Nominal Specifications
|
Specifications
|
Note
|
Compliance Footnotes
General Applications
General Applications |
N/A
|
Service Temperature
Service Temperature [Min] |
N/A 5 ºF-15 ºC |
Service Temperature [Max] |
N/A 150 ºF65 ºC |
Features and Advantages
Features and Advantages |
N/A
|
Nominal Specifications
ID |
N/A 3/4 in19.0 mm |
OD |
N/A 1.01 in25.6 mm |
Working Pressure at 68ºF |
N/A 100 psi |
Working Pressure at 104ºF |
N/A 60 psi |
Vacuum Rating at 68ºF |
N/A 28 inHg |
Vacuum Rating at 104ºF |
N/A 26 inHg |
Min. Bending Radius at 68ºF |
N/A 3 in |
Standard Length |
N/A 100 ft |
Weight |
N/A 0.19 lbs/ft |
Specifications
Brand |
N/A Tigerflex® |
Series |
N/A ORV |
Type |
N/A Standard Duty Oil Resistant PVC Suction Hose |
Material |
N/A PVC |
Color |
N/A Orange |
Performance |
N/A Oil Resistant PVC Tube |
Note
Note |
N/A
Service life may vary depending on operating conditions and type of material being conveyed. Chemical Resistant Guides (for details see pages 108-109) |
Compliance Footnotes
Compliance Footnotes |
N/A
Phthalate Free - Manufactured from all phthalate free materials. RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment. |



