Urevac™ UV2™ Series Medium-Duty Polyurethane Lined, Ducting/Material Handling Hose
TigerFlex
Made in the USA
Series Number |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104ºF |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| UV2-150X60 | ID N/A 1 1/2 in38.1 mm | OD N/A 1.87 in47.5 mm | Working Pressure at 68ºF N/A 25 psi | Working Pressure at 104ºF N/A 10 psi | Vacuum Rating at 68ºF N/A 22 inHg | Vacuum Rating at 104ºF N/A 16 inHg | Min. Bending Radius at 68ºF N/A 1.50 in | Standard Length N/A 60 ft | Weight N/A 0.29 lbs/ft |
| UV2-200X60 | ID N/A 2 in50.8 mm | OD N/A 2.47 in62.7 mm | Working Pressure at 68ºF N/A 25 psi | Working Pressure at 104ºF N/A 10 psi | Vacuum Rating at 68ºF N/A 21 inHg | Vacuum Rating at 104ºF N/A 14 inHg | Min. Bending Radius at 68ºF N/A 2.50 in | Standard Length N/A 60 ft | Weight N/A 0.40 lbs/ft |
| UV2-250X60 | ID N/A 2 1/2 in63.5 mm | OD N/A 2.96 in75.2 mm | Working Pressure at 68ºF N/A 20 psi | Working Pressure at 104ºF N/A 8 psi | Vacuum Rating at 68ºF N/A 19 inHg | Vacuum Rating at 104ºF N/A 12 inHg | Min. Bending Radius at 68ºF N/A 3.00 in | Standard Length N/A 60 ft | Weight N/A 0.53 lbs/ft |
| UV2-300X60 | ID N/A 3 in76.2 mm | OD N/A 3.54 in89.8 mm | Working Pressure at 68ºF N/A 20 psi | Working Pressure at 104ºF N/A 8 psi | Vacuum Rating at 68ºF N/A 18 inHg | Vacuum Rating at 104ºF N/A 11 inHg | Min. Bending Radius at 68ºF N/A 4.00 in | Standard Length N/A 60 ft | Weight N/A 0.67 lbs/ft |
| UV2-400X60 | ID N/A 4 in101.6 mm | OD N/A 4.57 in116.1 mm | Working Pressure at 68ºF N/A 15 psi | Working Pressure at 104ºF N/A 7 psi | Vacuum Rating at 68ºF N/A 13 inHg | Vacuum Rating at 104ºF N/A 9 inHg | Min. Bending Radius at 68ºF N/A 6.00 in | Standard Length N/A 60 ft | Weight N/A 1.02 lbs/ft |
| UV2-500X60 | ID N/A 5 in127.0 mm | OD N/A 5.58 in141.7 mm | Working Pressure at 68ºF N/A 15 psi | Working Pressure at 104ºF N/A 7 psi | Vacuum Rating at 68ºF N/A 10 inHg | Vacuum Rating at 104ºF N/A 7 inHg | Min. Bending Radius at 68ºF N/A 8.00 in | Standard Length N/A 60 ft | Weight N/A 1.22 lbs/ft |
| UV2-600X60 | ID N/A 6 in152.4 mm | OD N/A 6.62 in168.1 mm | Working Pressure at 68ºF N/A 10 psi | Working Pressure at 104ºF N/A 5 psi | Vacuum Rating at 68ºF N/A 7 inHg | Vacuum Rating at 104ºF N/A 5 inHg | Min. Bending Radius at 68ºF N/A 10.00 in | Standard Length N/A 60 ft | Weight N/A 1.68 lbs/ft |
| UV2-800X20 | ID N/A 8 in203.2 mm | OD N/A 8.67 in220.2 mm | Working Pressure at 68ºF N/A 10 psi | Working Pressure at 104ºF N/A 5 psi | Vacuum Rating at 68ºF N/A 5 inHg | Vacuum Rating at 104ºF N/A 3 inHg | Min. Bending Radius at 68ºF N/A 14.00 in | Standard Length N/A 20 ft | Weight N/A 2.24 lbs/ft |