Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in the USA
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 

Series Number

ID

OD

Working Pressure at 68ºF

Working Pressure at 104ºF

Vacuum Rating at 68ºF

Vacuum Rating at 104ºF

Min. Bending Radius at 68ºF

Standard Length

Weight

N/A 1 1/2 in38.1 mm N/A 1.82 in46.2 mm N/A 20 psi N/A 7 psi N/A 22 inHg N/A 14 inHg N/A 1.00 in N/A 50 ft N/A 0.23 lbs/ft
N/A 2 in50.8 mm N/A 2.39 in60.7 mm N/A 15 psi N/A 6 psi N/A 21 inHg N/A 12 inHg N/A 1.5 in N/A 50 ft N/A 0.32 lbs/ft
N/A 2 1/2 in63.5 mm N/A 2.89 in73.4 mm N/A 10 psi N/A 5 psi N/A 19 inHg N/A 10 inHg N/A 1.5 in N/A 50 ft N/A 0.39 lbs/ft
N/A 3 in76.2 mm N/A 3.46 in87.9 mm N/A 10 psi N/A 5 psi N/A 18 inHg N/A 10 inHg N/A 2.5 in N/A 50 ft N/A 0.55 lbs/ft
N/A 4 in101.6 mm N/A 4.50 in114.3 mm N/A 8 psi N/A 4 psi N/A 13 inHg N/A 8 inHg N/A 3.0 in N/A 50 ft N/A 0.77 lbs/ft
N/A 5 in127.0 mm N/A 5.50 in139.7 mm N/A 7 psi N/A 3 psi N/A 10 inHg N/A 7 inHg N/A 4.0 in N/A 50 ft N/A 0.89 lbs/ft
N/A 6 in152.4 mm N/A 6.54 in166.1 mm N/A 6 psi N/A 3 psi N/A 7 inHg N/A 5 inHg N/A 5 in N/A 50 ft N/A 1.15 lbs/ft
N/A 8 in203.2 mm N/A 8.59 in218.1 mm N/A 4 psi N/A 2 psi N/A 5 inHg N/A 3 inHg N/A 7 in N/A 20 ft N/A 1.75 lbs/ft
N/A 8 in203.2 mm N/A 8.59 in218.1 mm N/A 4 psi N/A 2 psi N/A 5 inHg N/A 3 inHg N/A 7 in N/A 50 ft N/A 1.75 lbs/ft
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1