UVF™ Series Food Grade, Polyurethane Ducting/Light Material Handling Hose
Food Grade
Made in the USA
Series Number |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104ºF |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| UVF150X50 | ID N/A 1 1/2 in38.1 mm | OD N/A 1.82 in46.2 mm | Working Pressure at 68ºF N/A 20 psi | Working Pressure at 104ºF N/A 7 psi | Vacuum Rating at 68ºF N/A 22 inHg | Vacuum Rating at 104ºF N/A 14 inHg | Min. Bending Radius at 68ºF N/A 1.00 in | Standard Length N/A 50 ft | Weight N/A 0.23 lbs/ft |
| UVF200X50 | ID N/A 2 in50.8 mm | OD N/A 2.39 in60.7 mm | Working Pressure at 68ºF N/A 15 psi | Working Pressure at 104ºF N/A 6 psi | Vacuum Rating at 68ºF N/A 21 inHg | Vacuum Rating at 104ºF N/A 12 inHg | Min. Bending Radius at 68ºF N/A 1.5 in | Standard Length N/A 50 ft | Weight N/A 0.32 lbs/ft |
| UVF250X50 | ID N/A 2 1/2 in63.5 mm | OD N/A 2.89 in73.4 mm | Working Pressure at 68ºF N/A 10 psi | Working Pressure at 104ºF N/A 5 psi | Vacuum Rating at 68ºF N/A 19 inHg | Vacuum Rating at 104ºF N/A 10 inHg | Min. Bending Radius at 68ºF N/A 1.5 in | Standard Length N/A 50 ft | Weight N/A 0.39 lbs/ft |
| UVF300X50 | ID N/A 3 in76.2 mm | OD N/A 3.46 in87.9 mm | Working Pressure at 68ºF N/A 10 psi | Working Pressure at 104ºF N/A 5 psi | Vacuum Rating at 68ºF N/A 18 inHg | Vacuum Rating at 104ºF N/A 10 inHg | Min. Bending Radius at 68ºF N/A 2.5 in | Standard Length N/A 50 ft | Weight N/A 0.55 lbs/ft |
| UVF400X50 | ID N/A 4 in101.6 mm | OD N/A 4.50 in114.3 mm | Working Pressure at 68ºF N/A 8 psi | Working Pressure at 104ºF N/A 4 psi | Vacuum Rating at 68ºF N/A 13 inHg | Vacuum Rating at 104ºF N/A 8 inHg | Min. Bending Radius at 68ºF N/A 3.0 in | Standard Length N/A 50 ft | Weight N/A 0.77 lbs/ft |
| UVF500X50 | ID N/A 5 in127.0 mm | OD N/A 5.50 in139.7 mm | Working Pressure at 68ºF N/A 7 psi | Working Pressure at 104ºF N/A 3 psi | Vacuum Rating at 68ºF N/A 10 inHg | Vacuum Rating at 104ºF N/A 7 inHg | Min. Bending Radius at 68ºF N/A 4.0 in | Standard Length N/A 50 ft | Weight N/A 0.89 lbs/ft |
| UVF600X50 | ID N/A 6 in152.4 mm | OD N/A 6.54 in166.1 mm | Working Pressure at 68ºF N/A 6 psi | Working Pressure at 104ºF N/A 3 psi | Vacuum Rating at 68ºF N/A 7 inHg | Vacuum Rating at 104ºF N/A 5 inHg | Min. Bending Radius at 68ºF N/A 5 in | Standard Length N/A 50 ft | Weight N/A 1.15 lbs/ft |
| UVF800X20 | ID N/A 8 in203.2 mm | OD N/A 8.59 in218.1 mm | Working Pressure at 68ºF N/A 4 psi | Working Pressure at 104ºF N/A 2 psi | Vacuum Rating at 68ºF N/A 5 inHg | Vacuum Rating at 104ºF N/A 3 inHg | Min. Bending Radius at 68ºF N/A 7 in | Standard Length N/A 20 ft | Weight N/A 1.75 lbs/ft |
| UVF800X50 | ID N/A 8 in203.2 mm | OD N/A 8.59 in218.1 mm | Working Pressure at 68ºF N/A 4 psi | Working Pressure at 104ºF N/A 2 psi | Vacuum Rating at 68ºF N/A 5 inHg | Vacuum Rating at 104ºF N/A 3 inHg | Min. Bending Radius at 68ºF N/A 7 in | Standard Length N/A 50 ft | Weight N/A 1.75 lbs/ft |