Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in the USA
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Series Number

ID

OD

Working Pressure at 68° F

Working Pressure at 104°F

Vacuum Rating at 68°F

Vacuum Rating at 104°F

Min. Bending Radius at 68° F

Length/Ctn

Approx. Contracted Shipping Length Hose Only

Weight (Hose Only)

N/A 1 1/2 in37.5 mm N/A 1.63 in41.5 mm N/A 20 psi N/A 7 psi N/A 22 inHg N/A 14 inHg N/A 1.2 in N/A 20 ft N/A 85 in N/A 0.10 lbs/ft
N/A 2 in53.5 mm N/A 2.26 in57.5 mm N/A 13 psi N/A 6 psi N/A 21 inHg N/A 12 inHg N/A 1.6 in N/A 20 ft N/A 82 in N/A 0.12 lbs/ft
N/A 2 1/2 in67.0 mm N/A 2.80 in71.0 mm N/A 10 psi N/A 5 psi N/A 19 inHg N/A 10 inHg N/A 2.0 in N/A 20 ft N/A 72 in N/A 0.16 lbs/ft
N/A 3 in76.5 mm N/A 3.17 in80.5 mm N/A 10 psi N/A 5 psi N/A 18 inHg N/A 10 inHg N/A 2.3 in N/A 20 ft N/A 72 in N/A 0.18 lbs/ft
N/A 4 in102.0 mm N/A 4.17 in106.0 mm N/A 8 psi N/A 4 psi N/A 13 inHg N/A 7 inHg N/A 3.0 in N/A 20 ft N/A 70 in N/A 0.23 lbs/ft
N/A 5 in127.5 mm N/A 5.18 in131.5 mm N/A 7 psi N/A 3 psi N/A 10 inHg N/A 6 inHg N/A 4.3 in N/A 20 ft N/A 70 in N/A 0.27 lbs/ft
N/A 6 in155.0 mm N/A 6.26 in159.0 mm N/A 6 psi N/A 3 psi N/A 7 inHg N/A 5 inHg N/A 5.1 in N/A 20 ft N/A 70 in N/A 0.33 lbs/ft
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1