Polypropylene/Wire Reinforced Air Ducting Hose CMCW
Tiger-Duct®
Item # |
Standard Stock Colors |
ID |
Total Length (L) |
Cuff Length Outside (A) |
Cuff Length Inside (B) |
Thickness (T) |
|---|---|---|---|---|---|---|
| CMCW-150 | Standard Stock Colors N/A White | ID N/A 1 1/2 in | Total Length (L) N/A 2.76 in | Cuff Length Outside (A) N/A 1.38 in | Cuff Length Inside (B) N/A 1.57 in | Thickness (T) N/A 3 mm |
| CMCW-200 | Standard Stock Colors N/A White | ID N/A 2 in | Total Length (L) N/A 2.76 in | Cuff Length Outside (A) N/A 1.38 in | Cuff Length Inside (B) N/A 1.57 in | Thickness (T) N/A 3 mm |
| CMCW-250 | Standard Stock Colors N/A White | ID N/A 2 1/2 in | Total Length (L) N/A 2.76 in | Cuff Length Outside (A) N/A 1.38 in | Cuff Length Inside (B) N/A 1.57 in | Thickness (T) N/A 3 mm |
| CMCW-300 | Standard Stock Colors N/A White | ID N/A 3 in | Total Length (L) N/A 3.15 in | Cuff Length Outside (A) N/A 1.57 in | Cuff Length Inside (B) N/A 1.77 in | Thickness (T) N/A 3 mm |
| CMCW-400 | Standard Stock Colors N/A White | ID N/A 4 in | Total Length (L) N/A 3.54 in | Cuff Length Outside (A) N/A 1.77 in | Cuff Length Inside (B) N/A 1.97 in | Thickness (T) N/A 3 mm |
| CMCW-500 | Standard Stock Colors N/A White | ID N/A 5 in | Total Length (L) N/A 3.74 in | Cuff Length Outside (A) N/A 1.77 in | Cuff Length Inside (B) N/A 1.93 in | Thickness (T) N/A 3.5 mm |
| CMCW-600 | Standard Stock Colors N/A White | ID N/A 6 in | Total Length (L) N/A 3.94 in | Cuff Length Outside (A) N/A 1.77 in | Cuff Length Inside (B) N/A 2.17 in | Thickness (T) N/A 3 mm |