KH-STOPFUJIC Series - 37° Flared Connectors (JIC)
Stopflex
Part Number |
∅ M |
∅ |
SP./TH |
L |
Package/Sell Qty |
Max Operating Pressure |
Cutting Plate |
|---|---|---|---|---|---|---|---|
| KH-STOPFUJIC115 | ∅ M N/A M6 | ∅ N/A 0.452 in | SP./TH N/A 0.079 in | L N/A 11.811 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6525 psi | Cutting Plate N/A SMALL |
| KH-STOPFUJIC132 | ∅ M N/A M6 | ∅ N/A 0.519 in | SP./TH N/A 0.079 in | L N/A 11.811 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6525 psi | Cutting Plate N/A SMALL |
| KH-STOPFUJIC148 | ∅ M N/A M6 | ∅ N/A 0.452 in | SP./TH N/A 0.079 in | L N/A 11.811 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6525 psi | Cutting Plate N/A SMALL |
| KH-STOPFUJIC195 | ∅ M N/A M6 | ∅ N/A 0.767 in | SP./TH N/A 0.079 in | L N/A 11.811 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A SMALL |
| KH-STOPFUJIC228 | ∅ M N/A M6 | ∅ N/A 0.897 in | SP./TH N/A 0.079 in | L N/A 11.811 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A SMALL |
| KH-STOPFUJIC275 | ∅ M N/A M6 | ∅ N/A 1.082 in | SP./TH N/A 0.098 in | L N/A 11.811 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A SMALL |
| KH-STOPFUJIC307 | ∅ M N/A M6 | ∅ N/A 1.208 in | SP./TH N/A 0.098 in | L N/A 11.811 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A SMALL |
| KH-STOPFUJIC34S | ∅ M N/A M6 | ∅ N/A 1.339 in | SP./TH N/A 0.098 in | L N/A 17.717 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A SMALL |
| KH-STOPFUJIC34 | ∅ M N/A M8 | ∅ N/A 1.339 in | SP./TH N/A 0.098 in | L N/A 17.717 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A LARGE |
| KH-STOPFUJIC415S | ∅ M N/A M8 | ∅ N/A 1.633 in | SP./TH N/A 0.098 in | L N/A 17.717 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A LARGE |
| KH-STOPFUJIC415 | ∅ M N/A M8 | ∅ N/A 1.633 in | SP./TH N/A 0.098 in | L N/A 17.717 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A LARGE |
| KH-STOPFUJIC48S | ∅ M N/A M8 | ∅ N/A 1.889 in | SP./TH N/A 0.098 in | L N/A 17.717 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A LARGE |
| KH-STOPFUJIC48 | ∅ M N/A M8 | ∅ N/A 1.889 in | SP./TH N/A 0.098 in | L N/A 17.717 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A LARGE |
| KH-STOPFUJIC64 | ∅ M N/A M8 | ∅ N/A 2.519 in | SP./TH N/A 0.098 in | L N/A 17.717 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 5075 psi | Cutting Plate N/A LARGE |





