KH-STOPFUJIC-OP Series - Nipple Retention System Open 24° Cone Connectors (JIC)
Stopflex
An improved Stopflex retention system designed for JIC fittings. A highly engineered retention system that can be applied to hoses already installed.
Part Number |
∅ M |
∅ |
SP./TH |
L |
Package/Sell Qty |
Max Operating Pressure |
Cutting Plate |
|---|---|---|---|---|---|---|---|
| KH-STOPFUJIC1150P | ∅ M N/A M6 | ∅ N/A 0.453 in | SP./TH N/A 0.079 in | L N/A 11.811 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6525 psi | Cutting Plate N/A SMALL |
| KH-STOPFUJIC1320P | ∅ M N/A M6 | ∅ N/A 0.520 in | SP./TH N/A 0.079 in | L N/A 11.811 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6453 psi | Cutting Plate N/A SMALL |
| KH-STOPFUJIC1480P | ∅ M N/A M6 | ∅ N/A 0.583 in | SP./TH N/A 0.079 in | L N/A 11.811 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A SMALL |
| KH-STOPFUJIC1950P | ∅ M N/A M6 | ∅ N/A 0.768 in | SP./TH N/A 0.079 in | L N/A 11.811 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A SMALL |
| KH-STOPFUJIC2280P | ∅ M N/A M6 | ∅ N/A 0.898 in | SP./TH N/A 0.079 in | L N/A 11.811 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A SMALL |
| KH-STOPFUJIC2750P | ∅ M N/A M6 | ∅ N/A 1.083 in | SP./TH N/A 0.079 in | L N/A 11.811 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A SMALL |
| KH-STOPFUJIC3070P | ∅ M N/A M6 | ∅ N/A 1.209 in | SP./TH N/A 0.079 in | L N/A 11.811 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A SMALL |
| KH-STOPFUJIC34SOP | ∅ M N/A M6 | ∅ N/A 1.201 in | SP./TH N/A 0.098 in | L N/A 17.717 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A LARGE |
| KH-STOPFUJIC340P | ∅ M N/A M6 | ∅ N/A 1.339 in | SP./TH N/A 0.098 in | L N/A 17.717 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A LARGE |
| KH-STOPFUJIC415SOP | ∅ M N/A M6 | ∅ N/A 1.339 in | SP./TH N/A 0.098 in | L N/A 17.717 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A LARGE |
| KH-STOPFUJIC415SOP | ∅ M N/A M6 | ∅ N/A 1.634 in | SP./TH N/A 0.098 in | L N/A 17.717 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A LARGE |
| KH-STOPFUJIC48SOP | ∅ M N/A M6 | ∅ N/A 1.890 in | SP./TH N/A 0.098 in | L N/A 17.717 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A LARGE |
| KH-STOPFUJIC480P | ∅ M N/A M8 | ∅ N/A 1.890 in | SP./TH N/A 0.098 in | L N/A 17.717 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A LARGE |
| KH-STOPFUJIC64OP | ∅ M N/A M8 | ∅ N/A 2.520 in | SP./TH N/A 0.098 in | L N/A 17.717 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 5583 psi | Cutting Plate N/A LARGE |





