KH-STOPFUSAE Series - Retention System for 300 and 600 SAE Flanges
Stopflex
Part Number |
∅ M |
∅ |
SP./TH |
L |
Package/Sell Qty |
Max Operating Pressure |
Cutting Plate |
|---|---|---|---|---|---|---|---|
| KH-STOPFUSAE085 | ∅ M N/A M6 | ∅ N/A 0.335 in | SP./TH N/A 0.157 in | L N/A 11.811 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6018 psi | Cutting Plate N/A SMALL |
| KH-STOPFUSAE2105 | ∅ M N/A M6 | ∅ N/A 0.413 in | SP./TH N/A 0.157 in | L N/A 11.811 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A SMALL |
| KH-STOPFUSAE105 | ∅ M N/A M8 | ∅ N/A 0.492 in | SP./TH N/A 0.157 in | L N/A 17.717 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A LARGE |
| KH-STOPFUSAE125 | ∅ M N/A M8 | ∅ N/A 0.492 in | SP./TH N/A 0.157 in | L N/A 17.717 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A LARGE |
| KH-STOPFUSAE145 | ∅ M N/A M8 | ∅ N/A 0.571 in | SP./TH N/A 0.157 in | L N/A 17.717 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A SMALL |
| KH-STOPFUSAE165 | ∅ M N/A M8 | ∅ N/A 0.650 in | SP./TH N/A 0.157 in | L N/A 17.717 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A LARGE |
| KH-STOPFUSAE205 | ∅ M N/A M8 | ∅ N/A 0.807 in | SP./TH N/A 0.157 in | L N/A 17.717 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 5075 psi | Cutting Plate N/A LARGE |
| KH-STOPFUSAE25 | ∅ M N/A M8 | ∅ N/A 0.984 in | SP./TH N/A 0.315 in | L N/A 17.717 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 5075 psi | Cutting Plate N/A LARGE |
| KH-STOPFUSAE32 | ∅ M N/A M8 | ∅ N/A 1.260 in | SP./TH N/A 0.315 in | L N/A 17.717 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 3045 psi | Cutting Plate N/A LARGE |





