Male Spud with Copper Seal (Male NPT x Male NPS) GMS Series
Steam Hose Fitting Components
FEATURES AND ADVANTAGES
- Designed for use in medium to high-pressure applications using steam, air, and fluids.
- The metal-to-metal design provides for optimum sealing at high temperatures.
- Used in conjunction with interlocking bolt clamps.
- Couplings with hose barbs come with an interlocking collar to connect with the interlocking bolt clamps.
- Couplings with wing nut female NPS threads connect with male NPS threaded adapters known as spuds. Spuds come with multiple threaded options on the other end, and a copper seal for optimum sealing.
- Ductile iron plated.
- ASTM A536, Grade 65/45/12.
- +450°F (+232°C)
Part Number |
Size |
Water |
Steam |
Air |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|
| GMS-050 | Size N/A 1/2 in | Water N/A 600 psi | Steam N/A 250 psi | Air N/A 600 psi | Weight Each N/A 0.29 lb | Standard Carton N/A 100 |
| GMS-075 | Size N/A 3/4 in | Water N/A 600 psi | Steam N/A 250 psi | Air N/A 600 psi | Weight Each N/A 0.75 lb | Standard Carton N/A 60 |
| GMS-100 | Size N/A 1 in | Water N/A 600 psi | Steam N/A 250 psi | Air N/A 400 psi | Weight Each N/A 0.79 lb | Standard Carton N/A 50 |
| GMS-125 | Size N/A 1 1/4 in | Water N/A 600 psi | Steam N/A 250 psi | Air N/A 400 psi | Weight Each N/A 1.43 lb | Standard Carton N/A 30 |
| GMS-150 | Size N/A 1 1/2 in | Water N/A 600 psi | Steam N/A 250 psi | Air N/A 350 psi | Weight Each N/A 1.70 lb | Standard Carton N/A 30 |
| GMS-200 | Size N/A 2 in | Water N/A 600 psi | Steam N/A 250 psi | Air N/A 350 psi | Weight Each N/A 2.23 lb | Standard Carton N/A 30 |