Super Rapid Staplelok Staple, D Type, Stainless Steel
Staplelok Mining Fittings
Part Number |
Dash Size |
Hose ID |
Weight |
|---|---|---|---|
| SRS-SS-12D | Dash Size N/A 12 | Hose ID N/A 3/4 in19 mm | Weight N/A 0.10 lb |
| SRS-SS-16D | Dash Size N/A 16 | Hose ID N/A 1 in25.40 mm | Weight N/A 0.28 lb |
| SRS-SS-24D | Dash Size N/A 24 | Hose ID N/A 1 1/2 in38.10 mm | Weight N/A 0.36 lb |
| SRS-SS-32D | Dash Size N/A 32 | Hose ID N/A 2 in50.80 mm | Weight N/A 0.40 lb |