Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID

Coupling Diameter Dash Size

Coupling Diameter Size

C Cut - Off Factor

Weight

N/A 32 N/A 2 in50.8 mm N/A 32 N/A 56 mm N/A 57.5 mm N/A 2.53 lb
N/A 40 N/A 2 1/2 in63.5 mm N/A 48 N/A 76 mm N/A 68.3 mm N/A 3.90 lb
N/A 48 N/A 3 in76.2 mm N/A 48 N/A 76 mm N/A 79.0 mm N/A 7.69 lb
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1