Rapid Staplelok Staple, D Type, Stainless Steel
Staplelok Mining Fittings
Part Number |
Dash Size |
Hose ID |
Weight |
|---|---|---|---|
| RS-SS-04D | Dash Size N/A 04 | Hose ID N/A 1/4 in6.4 mm | Weight N/A 0.03 lb |
| RS-SS-06D | Dash Size N/A 06 | Hose ID N/A 3/8 in9.5 mm | Weight N/A 0.03 lb |
| RS-SS-08D | Dash Size N/A 08 | Hose ID N/A 1/2 in12.7 mm | Weight N/A 0.04 lb |
| RS-SS-12D | Dash Size N/A 12 | Hose ID N/A 3/4 in19 mm | Weight N/A 0.04 lb |
| RS-SS-16D | Dash Size N/A 16 | Hose ID N/A 1 in25.40 mm | Weight N/A 0.12 lb |
| RS-SS-20D | Dash Size N/A 20 | Hose ID N/A 1 1/4 in31.80 mm | Weight N/A 0.14 lb |
| RS-SS-32D | Dash Size N/A 32 | Hose ID N/A 2 in50.80 mm | Weight N/A 0.17 lb |