Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

A yellow polyolefin tube, double high tensile synthetic fiber braid reinforcement and abrasion resistant slick blue polyether-urethane cover.

Made in The USA.
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Series Number

ID

OD

Max. Operating Pressure

Min. Burst Pressure

Min. Bend Radius

Weight

N/A 3/4 in19.1 mm N/A 1.18 in30.0 mm N/A 3000 psi206.8 bar N/A 7500 psi517.1 bar N/A 5.00 in127.0 mm N/A 0.29 lbs/ft
N/A 1 in25.4 mm N/A 1.48 in37.6 mm N/A 3000 psi206.8 bar N/A 7500 psi517.1 bar N/A 8.00 in203.2 mm N/A 0.41 lbs/ft
N/A 1 1/4 in31.2 mm N/A 1.80 in45.7 mm N/A 3000 psi206.8 bar N/A 7500 psi517.1 bar N/A 10.00 in234.0 mm N/A 0.59 lbs/ft
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1