Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in USA
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1 

Part Number

Size Code

Hose ID

Male NPTF Nom. Thread Size

Working Press. (Max.)

Assembled Length

Wt. Per Pkg.

N/A 12 N/A 3/4 in N/A 3/4-14 N/A 3000 psi N/A 20 ft N/A 5 lbs
N/A 12 N/A 3/4 in N/A 3/4-14 N/A 3000 psi N/A 400 ft N/A 116 lbs
N/A 12 N/A 3/4 in N/A 3/4-14 N/A 3000 psi N/A 500 ft N/A 145 lbs
N/A 12 N/A 3/4 in N/A 3/4-14 N/A 3000 psi N/A 600 ft N/A 174 lbs
N/A 12 N/A 3/4 in N/A 3/4-14 N/A 3000 psi N/A 800 ft N/A 232 lbs
N/A 16 N/A 1 in N/A 1-11 1/2 N/A 3000 psi N/A 500 ft N/A 205 lbs
N/A 16 N/A 1 in N/A 1-11 1/2 N/A 3000 psi N/A 500 ft N/A 250 lbs
N/A 16 N/A 1 in N/A 1-11 1/2 N/A 3000 psi N/A 600 ft N/A 246 lbs
N/A 16 N/A 1 in N/A 1-11 1/2 N/A 3000 psi N/A 700 ft N/A 301 lbs
N/A 16 N/A 1 in N/A 1-11 1/2 N/A 3000 psi N/A 800 ft N/A 328 lbs
N/A 16 N/A 1 in N/A 1-11 1/2 N/A 3000 psi N/A 800 ft N/A 437 lbs
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1