Stainless Steel One-Piece Fittings - SAE Solid Male O-Ring Boss
Stainless Steel One-Piece Fittings - P Series
Part Number |
Dash Size |
Hose ID Size |
F Thread Dash Size |
F Thread Size (in. TPI) |
C Cut - Off Factor |
Hex Dia. CH1 |
Weight Per Each |
|---|---|---|---|---|---|---|---|
| P-0304-MORB-SS | Dash Size N/A 03 | Hose ID Size N/A 3/16 in4.8 mm | F Thread Dash Size N/A 04 | F Thread Size (in. TPI) N/A 7/16-20 | C Cut - Off Factor N/A 22.2 mm | Hex Dia. CH1 N/A 17 mm | Weight Per Each N/A 0.105 lb |
| P-0404-MORB-SS | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Dash Size N/A 04 | F Thread Size (in. TPI) N/A 7/16-20 | C Cut - Off Factor N/A 22.2 mm | Hex Dia. CH1 N/A 19 mm | Weight Per Each N/A 0.115 lb |