Stainless Steel Part DP Dust Plugs
SS316 Stainless Steel Quick-Acting Couplings
GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
- High quality design made to withstand rigorous applications found in industrial markets.
- Stainless steel alloy is analyzed on every melt, and specially designed for high tensile strength, rigidity, and impact resistance.
- ASTM stainless steel alloy.
- Complies with Mil-Spec A-A-59326 for material and interchangeability in relevant sizes.
Part Number |
Size |
PSI Rating at 70°F (+21°C) |
ASTM Specification |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| SS-DP050 | Size N/A 1/2 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A A666/316 | Weight Each N/A 0.15 lb | Standard Carton N/A 50 |
| SS-DP075 | Size N/A 3/4 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A A666/316 | Weight Each N/A 0.20 lb | Standard Carton N/A 25 |
| SS-DP100 | Size N/A 1 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A A666/316 | Weight Each N/A 0.28 lb | Standard Carton N/A 25 |
| SS-DP125 | Size N/A 1 1/4 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A A666/316 | Weight Each N/A 0.60 lb | Standard Carton N/A 25 |
| SS-DP150 | Size N/A 1 1/2 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A A666/316 | Weight Each N/A 0.72 lb | Standard Carton N/A 25 |
| SS-DP200 | Size N/A 2 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A A666/316 | Weight Each N/A 0.96 lb | Standard Carton N/A 20 |
| SS-DP250 | Size N/A 2 1/2 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A A666/316 | Weight Each N/A 1.47 lb | Standard Carton N/A 12 |
| SS-DP300 | Size N/A 3 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A A666/316 | Weight Each N/A 1.94 lb | Standard Carton N/A 8 |
| SS-DP400 | Size N/A 4 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A A666/316 | Weight Each N/A 3.36 lb | Standard Carton N/A 6 |
| SS-DP500 | Size N/A 5 in | PSI Rating at 70°F (+21°C) N/A 75 psi | ASTM Specification N/A A666/316 | Weight Each N/A 6.24 lb | Standard Carton N/A 4 |
| SS-DP600 | Size N/A 6 in | PSI Rating at 70°F (+21°C) N/A 75 psi | ASTM Specification N/A A666/316 | Weight Each N/A 9.08 lb | Standard Carton N/A 2 |





