Stainless Steel Part B Female Coupler x Male NPT
SS316 Stainless Steel Quick-Acting Couplings
GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
- High quality design to withstand rigorous applications found in industrial markets
- Stainless steel alloy is analyzed on every melt, and specially designed for high tensile strength, rigidity, and impact resistance.
- ASTM stainless steel alloy.
- Complies with Mil-Spec A-A-59326 for material and interchangeability in relevant sizes.
- 304 stainless steel handles, handle pins, pull rings, and safety clips.
- Buna-N gasket included.
Part Number |
Size |
PSI Rating at 70oF (+21oC) |
ASTM Specification |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| SS-B050 | Size N/A 1/2 in | PSI Rating at 70oF (+21oC) N/A 250 psi | ASTM Specification N/A A666/316 | Weight Each N/A 0.30 lb | Standard Carton N/A 50 |
| SS-B075 | Size N/A 3/4 in | PSI Rating at 70oF (+21oC) N/A 250 psi | ASTM Specification N/A A666/316 | Weight Each N/A 0.42 lb | Standard Carton N/A 25 |
| SS-B100 | Size N/A 1 in | PSI Rating at 70oF (+21oC) N/A 250 psi | ASTM Specification N/A A666/316 | Weight Each N/A 0.64 lb | Standard Carton N/A 25 |
| SS-B125 | Size N/A 1 1/4 in | PSI Rating at 70oF (+21oC) N/A 250 psi | ASTM Specification N/A A666/316 | Weight Each N/A 1.32 lb | Standard Carton N/A 20 |
| SS-B150 | Size N/A 1 1/2 in | PSI Rating at 70oF (+21oC) N/A 250 psi | ASTM Specification N/A A666/316 | Weight Each N/A 1.50 lb | Standard Carton N/A 20 |
| SS-B200 | Size N/A 2 in | PSI Rating at 70oF (+21oC) N/A 250 psi | ASTM Specification N/A A666/316 | Weight Each N/A 1.92 lb | Standard Carton N/A 20 |
| SS-B250 | Size N/A 2 1/2 in | PSI Rating at 70oF (+21oC) N/A 150 psi | ASTM Specification N/A A666/316 | Weight Each N/A 2.68 lb | Standard Carton N/A 12 |
| SS-B300 | Size N/A 3 in | PSI Rating at 70oF (+21oC) N/A 150 psi | ASTM Specification N/A A666/316 | Weight Each N/A 3.20 lb | Standard Carton N/A 8 |
| SS-B400 | Size N/A 4 in | PSI Rating at 70oF (+21oC) N/A 150 psi | ASTM Specification N/A A666/316 | Weight Each N/A 6.58 lb | Standard Carton N/A 6 |
| SS-B500 | Size N/A 5 in | PSI Rating at 70oF (+21oC) N/A 75 psi | ASTM Specification N/A A666/316 | Weight Each N/A 6.80 lb | Standard Carton N/A 4 |
| SS-B600 | Size N/A 6 in | PSI Rating at 70oF (+21oC) N/A 75 psi | ASTM Specification N/A A666/316 | Weight Each N/A 10.98 lb | Standard Carton N/A 2 |





