Stainless Steel Part C Female Coupler x Hose Shank
SS304 Stainless Steel Quick-Acting Couplings
GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
- High quality design made to withstand rigorous applications found in industrial markets.
- Tri-Coupleim design available in 1 1/2", 2", 3", 4" sizes.
- Stainless steel alloy is analyzed on every melt, and specially designed for high tensile strength, rigidity, and impact resistance.
- ASTM stainless steel alloy.
- Complies with Mil-Spec A-A-59326 for material and interchangeability in relevant sizes.
- 304 stainless steel handles, handle pins, pull rings, and safety clips.
- Buna-N gasket included.
Part Number |
Size |
PSI Rating at 70°F (+21°C) |
ASTM Specification |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| SS304-C050 | Size N/A 1/2 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A A666/304 | Weight Each N/A 0.30 lb | Standard Carton N/A 50 |
| SS304-C075 | Size N/A 3/4 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A A666/304 | Weight Each N/A 0.46 lb | Standard Carton N/A 25 |
| SS304-C100 | Size N/A 1 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A A666/304 | Weight Each N/A 0.74 lb | Standard Carton N/A 25 |
| SS304-C125 | Size N/A 1 1/4 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A A666/304 | Weight Each N/A 1.41 lb | Standard Carton N/A 20 |
| SS304-C150 | Size N/A 1 1/2 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A A666/304 | Weight Each N/A 1.68 lb | Standard Carton N/A 20 |
| SS304-C200 | Size N/A 2 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A A666/304 | Weight Each N/A 2.30 lb | Standard Carton N/A 20 |
| SS304-C250 | Size N/A 2 1/2 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A A666/304 | Weight Each N/A 3.10 lb | Standard Carton N/A 12 |
| SS304-C300 | Size N/A 3 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A A666/304 | Weight Each N/A 4.12 lb | Standard Carton N/A 8 |
| SS304-C400 | Size N/A 4 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A A666/304 | Weight Each N/A 6.98 lb | Standard Carton N/A 6 |
| SS304-C500 | Size N/A 5 in | PSI Rating at 70°F (+21°C) N/A 75 psi | ASTM Specification N/A A666/304 | Weight Each N/A 10.32 lb | Standard Carton N/A 4 |
| SS304-C600 | Size N/A 6 in | PSI Rating at 70°F (+21°C) N/A 75 psi | ASTM Specification N/A A666/304 | Weight Each N/A 14.55 lb | Standard Carton N/A 2 |