Stainless Steel Part F Male Adapter x Male NPT
SS304 Stainless Steel Quick-Acting Couplings
GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
- High quality design made to withstand rigorous applications found in industrial markets.
- Stainless steel alloy is analyzed on every melt, and specially designed for high tensile strength, rigidity, and impact resistance.
- ASTM stainless steel alloy.
- Complies with Mil-Spec A-A-59326 for material and interchangeability in relevant sizes.
Part Number |
Size |
PSI Rating at 70 oF (+21oC) |
ASTM Specification |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| SS304-F050 | Size N/A 1/2 in | PSI Rating at 70 oF (+21oC) N/A 250 psi | ASTM Specification N/A A666/304 | Weight Each N/A 0.30 lb | Standard Carton N/A 50 |
| SS304-F075 | Size N/A 3/4 in | PSI Rating at 70 oF (+21oC) N/A 250 psi | ASTM Specification N/A A666/304 | Weight Each N/A 0.40 lb | Standard Carton N/A 25 |
| SS304-F100 | Size N/A 1 in | PSI Rating at 70 oF (+21oC) N/A 250 psi | ASTM Specification N/A A666/304 | Weight Each N/A 0.56 lb | Standard Carton N/A 25 |
| SS304-F125 | Size N/A 1 1/4 in | PSI Rating at 70 oF (+21oC) N/A 250 psi | ASTM Specification N/A A666/304 | Weight Each N/A 1.06 lb | Standard Carton N/A 25 |
| SS304-F150 | Size N/A 1 1/2 in | PSI Rating at 70 oF (+21oC) N/A 250 psi | ASTM Specification N/A A666/304 | Weight Each N/A 1.28 lb | Standard Carton N/A 25 |
| SS304-F200 | Size N/A 2 in | PSI Rating at 70 oF (+21oC) N/A 250 psi | ASTM Specification N/A A666/304 | Weight Each N/A 1.82 lb | Standard Carton N/A 20 |
| SS304-F250 | Size N/A 2 1/2 in | PSI Rating at 70 oF (+21oC) N/A 150 psi | ASTM Specification N/A A666/304 | Weight Each N/A 2.68 lb | Standard Carton N/A 12 |
| SS304-F300 | Size N/A 3 in | PSI Rating at 70 oF (+21oC) N/A 150 psi | ASTM Specification N/A A666/304 | Weight Each N/A 3.92 lb | Standard Carton N/A 8 |
| SS304-F400 | Size N/A 4 in | PSI Rating at 70 oF (+21oC) N/A 150 psi | ASTM Specification N/A A666/304 | Weight Each N/A 6.32 lb | Standard Carton N/A 6 |
| SS304-F500 | Size N/A 5 in | PSI Rating at 70 oF (+21oC) N/A 75 psi | ASTM Specification N/A A666/304 | Weight Each N/A 8.26 lb | Standard Carton N/A 4 |
| SS304-F600 | Size N/A 6 in | PSI Rating at 70 oF (+21oC) N/A 75 psi | ASTM Specification N/A A666/304 | Weight Each N/A 11.27 lb | Standard Carton N/A 2 |