Stainless Steel Part E Male Adapter x Hose Shank
SS304 Stainless Steel Quick-Acting Couplings
GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
- High quality design made to withstand rigorous applications found in industrial markets.
- Tri-Coupleim design available in 1 1/2", 2", 3", 4" sizes.
- Stainless steel alloy is analyzed on every melt, and specially designed for high tensile strength, rigidity, and impact resistance.
- ASTM stainless steel alloy.
- Complies with Mil-Spec A-A-59326 for material and interchangeability in relevant sizes.
Part Number |
Size |
PSI Rating at 70 oF (+21oC) |
ASTM Specification |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| SS304-E050 | Size N/A 1/2 in | PSI Rating at 70 oF (+21oC) N/A 250 psi | ASTM Specification N/A A666/304 | Weight Each N/A 0.25 lb | Standard Carton N/A 50 |
| SS304-E075 | Size N/A 3/4 in | PSI Rating at 70 oF (+21oC) N/A 250 psi | ASTM Specification N/A A666/304 | Weight Each N/A 0.36 lb | Standard Carton N/A 25 |
| SS304-E100 | Size N/A 1 in | PSI Rating at 70 oF (+21oC) N/A 250 psi | ASTM Specification N/A A666/304 | Weight Each N/A 0.60 lb | Standard Carton N/A 25 |
| SS304-E125 | Size N/A 1 1/4 in | PSI Rating at 70 oF (+21oC) N/A 250 psi | ASTM Specification N/A A666/304 | Weight Each N/A 0.95 lb | Standard Carton N/A 25 |
| SS304-E150 | Size N/A 1 1/2 in | PSI Rating at 70 oF (+21oC) N/A 250 psi | ASTM Specification N/A A666/304 | Weight Each N/A 1.22 lb | Standard Carton N/A 25 |
| SS304-E200 | Size N/A 2 in | PSI Rating at 70 oF (+21oC) N/A 250 psi | ASTM Specification N/A A666/304 | Weight Each N/A 1.98 lb | Standard Carton N/A 20 |
| SS304-E250 | Size N/A 2 1/2 in | PSI Rating at 70 oF (+21oC) N/A 150 psi | ASTM Specification N/A A666/304 | Weight Each N/A 2.64 lb | Standard Carton N/A 12 |
| SS304-E300 | Size N/A 3 in | PSI Rating at 70 oF (+21oC) N/A 150 psi | ASTM Specification N/A A666/304 | Weight Each N/A 3.90 lb | Standard Carton N/A 8 |
| SS304-E400 | Size N/A 4 in | PSI Rating at 70 oF (+21oC) N/A 150 psi | ASTM Specification N/A A666/304 | Weight Each N/A 6.38 lb | Standard Carton N/A 6 |
| SS304-E500 | Size N/A 5 in | PSI Rating at 70 oF (+21oC) N/A 75 psi | ASTM Specification N/A A666/304 | Weight Each N/A 9.10 lb | Standard Carton N/A 4 |
| SS304-E600 | Size N/A 6 in | PSI Rating at 70 oF (+21oC) N/A 75 psi | ASTM Specification N/A A666/304 | Weight Each N/A 13.49 lb | Standard Carton N/A 2 |