Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL APPLICATIONS
    Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
FEATURES AND ADVANTAGES
  • High quality design made to withstand rigorous applications found in industrial markets.
  • Stainless steel alloy is analyzed on every melt, and specially designed for high tensile strength, rigidity, and impact resistance.
MATERIAL SPECIFICATIONS
  • ASTM stainless steel alloy.
  • Complies with Mil-Spec A-A-59326 for material and interchangeability in relevant sizes.
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

PSI Rating at 70 oF (+21oC)

ASTM Specification

Weight Each

Standard Carton

N/A 1/2 in N/A 250 psi N/A A666/304 N/A 0.20 lb N/A 50
N/A 3/4 in N/A 250 psi N/A A666/304 N/A 0.26 lb N/A 25
N/A 1 in N/A 250 psi N/A A666/304 N/A 0.34 lb N/A 25
N/A 1 1/4 in N/A 250 psi N/A A666/304 N/A 0.62 lb N/A 36
N/A 1 1/2 in N/A 250 psi N/A A666/304 N/A 0.80 lb N/A 25
N/A 2 in N/A 250 psi N/A A666/304 N/A 1.12 lb N/A 20
N/A 2 1/2 in N/A 150 psi N/A A666/304 N/A 1.76 lb N/A 12
N/A 3 in N/A 150 psi N/A A666/304 N/A 2.16 lb N/A 8
N/A 4 in N/A 150 psi N/A A666/304 N/A 2.88 lb N/A 6
N/A 5 in N/A 75 psi N/A A666/304 N/A 4.30 lb N/A 4
N/A 6 in N/A 75 psi N/A A666/304 N/A 6.00 lb N/A 2
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1