Female Socket Outlet Y (Type B) (Includes Buna Gasket and Locking Lever Rings) SLB-YFMM Series
Sphere Lock™ Ball and Socket Couplings
Part Number |
Size |
PSI Rating at 70oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| SLB-YFMM400 | Size N/A 4 in | PSI Rating at 70oF N/A 217 psi | Weight Each N/A 18.00 lb | Standard Carton N/A 1 |
| SLB-YFMM600 | Size N/A 6 in | PSI Rating at 70oF N/A 175 psi | Weight Each N/A 35.00 lb | Standard Carton N/A 1 |
| SLB-YFMM800 | Size N/A 8 in | PSI Rating at 70oF N/A 175 psi | Weight Each N/A 57.00 lb | Standard Carton N/A 1 |
| SLB-YFMM1200 | Size N/A 12 in | PSI Rating at 70oF N/A 175 psi | Weight Each N/A 165.00 lb | Standard Carton N/A 1 |