Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

PSI Rating at 70oF

Weight Each

Standard Carton

N/A 4 in N/A 217 psi N/A 19.97 lb N/A 1
N/A 6 in N/A 175 psi N/A 36.39 lb N/A 1
N/A 8 in N/A 175 psi N/A 55.86 lb N/A 1
N/A 12 in N/A 175 psi N/A 138.44 lb N/A 1
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1