Female Socket Plug (Type B) (Includes Buna Gasket) SLB-FPLG Series
Sphere Lock™ Ball and Socket Couplings
Part Number |
Size |
PSI Rating at 70oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| SLB-FPLG200 | Size N/A 2 in | PSI Rating at 70oF N/A 290 psi | Weight Each N/A 0.39 lb | Standard Carton N/A 1 |
| SLB-FPLG300 | Size N/A 3 in | PSI Rating at 70oF N/A 290 psi | Weight Each N/A 0.75 lb | Standard Carton N/A 1 |
| SLB-FPLG400 | Size N/A 4 in | PSI Rating at 70oF N/A 217 psi | Weight Each N/A 2.20 lb | Standard Carton N/A 1 |
| SLB-FPLG600 | Size N/A 6 in | PSI Rating at 70oF N/A 175 psi | Weight Each N/A 4.03 lb | Standard Carton N/A 1 |
| SLB-FPLG800 | Size N/A 8 in | PSI Rating at 70oF N/A 175 psi | Weight Each N/A 7.65 lb | Standard Carton N/A 1 |
| SLB-FPLG1200 | Size N/A 12 in | PSI Rating at 70oF N/A 175 psi | Weight Each N/A 19.18 lb | Standard Carton N/A 1 |