Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

PSI Rating at 70oF

Weight Each

Standard Carton

N/A 2 in N/A 290 psi N/A 0.81 lb N/A 1
N/A 3 in N/A 290 psi N/A 1.56 lb N/A 1
N/A 4 in N/A 217 psi N/A 3.81 lb N/A 1
N/A 6 in N/A 175 psi N/A 6.34 lb N/A 1
N/A 8 in N/A 175 psi N/A 11.66 lb N/A 1
N/A 10 in N/A 175 psi N/A 20.26 lb N/A 1
N/A 12 in N/A 175 psi N/A 21.82 lb N/A 1
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1