Female Socket x Polycrimp HDPE (Includes Buna Gasket) SLB-PCF Series
Sphere Lock™ Ball and Socket Couplings
Part Number |
Size |
PSI Rating at 70oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| SLB-PCF400 | Size N/A 4 in | PSI Rating at 70oF N/A 125 psi | Weight Each N/A 6.55 lb | Standard Carton N/A 1 |
| SLB-PCF600 | Size N/A 6 in | PSI Rating at 70oF N/A 125 psi | Weight Each N/A 11.70 lb | Standard Carton N/A 1 |
| SLB-PCF800 | Size N/A 8 in | PSI Rating at 70oF N/A 125 psi | Weight Each N/A 19.50 lb | Standard Carton N/A 1 |