Female Socket x Male NPT (Type B) (Includes Buna Gasket) SLB-FP Series
Sphere Lock™ Ball and Socket Couplings
Part Number |
Size |
PSI Rating at 70oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| SLB-FP200 | Size N/A 2 in | PSI Rating at 70oF N/A 290 psi | Weight Each N/A 0.97 lb | Standard Carton N/A 1 |
| SLB-FP300 | Size N/A 3 in | PSI Rating at 70oF N/A 290 psi | Weight Each N/A 1.78 lb | Standard Carton N/A 1 |
| SLB-FP400 | Size N/A 4 in | PSI Rating at 70oF N/A 217 psi | Weight Each N/A 3.59 lb | Standard Carton N/A 1 |
| SLB-FP600 | Size N/A 6 in | PSI Rating at 70oF N/A 175 psi | Weight Each N/A 7.12 lb | Standard Carton N/A 1 |
| SLB-FP800 | Size N/A 8 in | PSI Rating at 70oF N/A 175 psi | Weight Each N/A 13.57 lb | Standard Carton N/A 1 |