Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

PSI Rating at 70oF

Weight Each

Standard Carton

N/A 4 in N/A 125 psi N/A 1 N/A 5.76 lb
N/A 6 in N/A 125 psi N/A 1 N/A 12.52 lb
N/A 8 in N/A 125 psi N/A 1 N/A 19.43 lb
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1