Buna Gasket (Type B) SLB-BUNA Series
Sphere Lock™ Ball and Socket Couplings
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| SLB-BUNA200 | Size N/A 2 in | Weight Each N/A 0.04 lb | Standard Carton N/A 1 |
| SLB-BUNA300 | Size N/A 3 in | Weight Each N/A 0.13 lb | Standard Carton N/A 1 |
| SLB-BUNA400 | Size N/A 4 in | Weight Each N/A 0.24 lb | Standard Carton N/A 1 |
| SLB-BUNA600 | Size N/A 6 in | Weight Each N/A 0.48 lb | Standard Carton N/A 1 |
| SLB-BUNA800 | Size N/A 8 in | Weight Each N/A 0.57 lb | Standard Carton N/A 1 |
| SLB-BUNA1000 | Size N/A 10 in | Weight Each N/A 1.10 lb | Standard Carton N/A 1 |
| SLB-BUNA1200 | Size N/A 12 in | Weight Each N/A 1.76 lb | Standard Carton N/A 1 |