90 Degree Elbow Female Socket x Male Ball (Type B) (Includes Buna Gasket and Locking Lever Ring) SLB-90EL Series
Sphere Lock™ Ball and Socket Couplings
Part Number |
Size |
PSI Rating at 70oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| SLB-90EL400 | Size N/A 4 in | PSI Rating at 70oF N/A 217 psi | Weight Each N/A 12.05 lb | Standard Carton N/A 1 |
| SLB-90EL600 | Size N/A 6 in | PSI Rating at 70oF N/A 175 psi | Weight Each N/A 26.09 lb | Standard Carton N/A 1 |
| SLB-90EL800 | Size N/A 8 in | PSI Rating at 70oF N/A 175 psi | Weight Each N/A 32.76 lb | Standard Carton N/A 1 |
| SLB-90EL1200 | Size N/A 12 in | PSI Rating at 70oF N/A 175 psi | Weight Each N/A 79.71 lb | Standard Carton N/A 1 |





