45 Degree Elbow Female Socket x Male Ball (Type B) (Includes Buna Gasket and Locking Lever Ring) SLB-45EL Series
Sphere Lock™ Ball and Socket Couplings
Part Number |
Size |
PSI Rating at 70oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| SLB-45EL400 | Size N/A 4 in | PSI Rating at 70oF N/A 217 psi | Weight Each N/A 10.06 lb | Standard Carton N/A 1 |
| SLB-45EL600 | Size N/A 6 in | PSI Rating at 70oF N/A 175 psi | Weight Each N/A 20.10 lb | Standard Carton N/A 1 |
| SLB-45EL800 | Size N/A 8 in | PSI Rating at 70oF N/A 175 psi | Weight Each N/A 28.46 lb | Standard Carton N/A 1 |
| SLB-45EL1200 | Size N/A 12 in | PSI Rating at 70oF N/A 175 psi | Weight Each N/A 70.11 lb | Standard Carton N/A 1 |





