Male Ball x 150# ASA Flange (Type B) (Includes Locking Lever Ring) SLB-FLM Series
Sphere Lock™ Ball and Socket Couplings
Part Number |
Size |
PSI Rating at 70oF |
Flange Bolt Holes (Number) |
Flange Thickness |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|
| SLB-FLM400 | Size N/A 4 in | PSI Rating at 70oF N/A 217 psi | Flange Bolt Holes (Number) N/A 8 | Flange Thickness N/A .47 in | Weight Each N/A 14.33 lb | Standard Carton N/A 1 |
| SLB-FLM600 | Size N/A 6 in | PSI Rating at 70oF N/A 175 psi | Flange Bolt Holes (Number) N/A 8 | Flange Thickness N/A .47 in | Weight Each N/A 23.48 lb | Standard Carton N/A 1 |
| SLB-FLM800 | Size N/A 8 in | PSI Rating at 70oF N/A 175 psi | Flange Bolt Holes (Number) N/A 8 | Flange Thickness N/A .47 in | Weight Each N/A 37.37 lb | Standard Carton N/A 1 |
| SLB-FLM1000 | Size N/A 10 in | PSI Rating at 70oF N/A 175 psi | Flange Bolt Holes (Number) N/A 12 | Flange Thickness N/A .59 in | Weight Each N/A 58.89 lb | Standard Carton N/A 1 |
| SLB-FLM1200 | Size N/A 12 in | PSI Rating at 70oF N/A 175 psi | Flange Bolt Holes (Number) N/A 12 | Flange Thickness N/A .59 in | Weight Each N/A 80.10 lb | Standard Carton N/A 1 |