Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

PSI Rating at 70oF

Flange Bolt Holes (Number)

Flange Thickness

Weight Each

Standard Carton

N/A 4 in N/A 217 psi N/A 8 N/A .47 in N/A 9.34 lb N/A 1
N/A 6 in N/A 175 psi N/A 8 N/A .47 in N/A 13.16 lb N/A 1
N/A 8 in N/A 175 psi N/A 8 N/A .47 in N/A 20.27 lb N/A 1
N/A 10 in N/A 175 psi N/A 12 N/A .59 in N/A 30.84 lb N/A 1
N/A 12 in N/A 175 psi N/A 12 N/A .59 in N/A 46.85 lb N/A 1
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1