Female Socket x 150# ASA Flange (Type A) (Includes Buna Gasket) SLA-FLF Series
Sphere Lock™ Ball and Socket Couplings
Part Number |
Size |
PSI Rating at 70oF |
Flange Bolt Holes (Number) |
Flange Thickness |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|
| SLA-FLF1000 | Size N/A 10 in | PSI Rating at 70oF N/A 72 psi | Flange Bolt Holes (Number) N/A 12 | Flange Thickness N/A .59 in | Weight Each N/A 41.00 lb | Standard Carton N/A 1 |
| SLA-FLF1200 | Size N/A 12 in | PSI Rating at 70oF N/A 72 psi | Flange Bolt Holes (Number) N/A 12 | Flange Thickness N/A .59 in | Weight Each N/A 63.23 lb | Standard Carton N/A 1 |