Female Socket x Male Ball Reducer (Type B) (Includes Buna Gasket and Locking Lever Ring) SLB-FMR Series
Sphere Lock™ Ball and Socket Couplings
Part Number |
Female Socket Size |
Male Socket Size |
PSI Rating at 70oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| SLB-FMR4060 | Female Socket Size N/A 4 in | Male Socket Size N/A 6 in | PSI Rating at 70oF N/A 175 psi | Weight Each N/A 15.30 lb | Standard Carton N/A 1 |
| SLB-FMR6040 | Female Socket Size N/A 6 in | Male Socket Size N/A 4 in | PSI Rating at 70oF N/A 175 psi | Weight Each N/A 10.75 lb | Standard Carton N/A 1 |
| SLB-FMR6080 | Female Socket Size N/A 6 in | Male Socket Size N/A 8 in | PSI Rating at 70oF N/A 175 psi | Weight Each N/A 25.74 lb | Standard Carton N/A 1 |
| SLB-FMR8060 | Female Socket Size N/A 8 in | Male Socket Size N/A 6 in | PSI Rating at 70oF N/A 175 psi | Weight Each N/A 22.15 lb | Standard Carton N/A 1 |