Male Ball x Hose Shank HD Crimp (Type B) SLB-CRMH Series
Sphere Lock™ Ball and Socket Couplings
Part Number |
Size |
PSI Rating at 70oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| SLB-CRMH400 | Size N/A 4 in | PSI Rating at 70oF N/A 217 psi | Weight Each N/A 5.42 lb | Standard Carton N/A 1 |
| SLB-CRMH600 | Size N/A 6 in | PSI Rating at 70oF N/A 175 psi | Weight Each N/A 10.31 lb | Standard Carton N/A 1 |
| SLB-CRMH800 | Size N/A 8 in | PSI Rating at 70oF N/A 175 psi | Weight Each N/A 17.57 lb | Standard Carton N/A 1 |