HTSS5250 Series Stainless Steel Interlocked Smooth Bore Hose with Stainless steel Liner (Unpacked)
Smooth Bore (lined) HT5000 Series
Item # |
Armor Weight |
Armor Material |
Armor Thickness |
Liner Weight |
Liner Material |
Liner Thickness |
Hose Size I.D. |
Minimum Inside Bend Radius |
Weight |
Series |
|---|---|---|---|---|---|---|---|---|---|---|
| HTSS5250-300X25 | Armor Weight N/A Heavy Weight | Armor Material N/A 304 Stainless Steel | Armor Thickness N/A 0.0250 in | Liner Weight N/A Medium Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0180 in | Hose Size I.D. N/A 3 in | Minimum Inside Bend Radius N/A 17.50 in | Weight N/A 3.75 lbs/ft | Series N/A HTSS5250 |
| HTSS5250-350X25 | Armor Weight N/A Heavy Weight | Armor Material N/A 304 Stainless Steel | Armor Thickness N/A 0.0250 in | Liner Weight N/A Medium Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0180 in | Hose Size I.D. N/A 3 1/2 in | Minimum Inside Bend Radius N/A 18.50 in | Weight N/A 4.35 lbs/ft | Series N/A HTSS5250 |
| HTSS5250-400X25 | Armor Weight N/A Heavy Weight | Armor Material N/A 304 Stainless Steel | Armor Thickness N/A 0.0250 in | Liner Weight N/A Medium Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0180 in | Hose Size I.D. N/A 4 in | Minimum Inside Bend Radius N/A 19.50 in | Weight N/A 5.10 lbs/ft | Series N/A HTSS5250 |
| HTSS5250-450X25 | Armor Weight N/A Heavy Weight | Armor Material N/A 304 Stainless Steel | Armor Thickness N/A 0.0250 in | Liner Weight N/A Medium Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0180 in | Hose Size I.D. N/A 4 1/2 in | Minimum Inside Bend Radius N/A 22.00 in | Weight N/A 5.40 lbs/ft | Series N/A HTSS5250 |
| HTSS5250-500X25 | Armor Weight N/A Heavy Weight | Armor Material N/A 304 Stainless Steel | Armor Thickness N/A 0.0250 in | Liner Weight N/A Medium Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0180 in | Hose Size I.D. N/A 5 in | Minimum Inside Bend Radius N/A 24.00 in | Weight N/A 5.60 lbs/ft | Series N/A HTSS5250 |
| HTSS5250-600X25 | Armor Weight N/A Heavy Weight | Armor Material N/A 304 Stainless Steel | Armor Thickness N/A 0.0250 in | Liner Weight N/A Medium Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0180 in | Hose Size I.D. N/A 6 in | Minimum Inside Bend Radius N/A 30.00 in | Weight N/A 6.25 lbs/ft | Series N/A HTSS5250 |
| HTSS5250-700X25 | Armor Weight N/A Heavy Weight | Armor Material N/A 304 Stainless Steel | Armor Thickness N/A 0.0250 in | Liner Weight N/A Medium Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0180 in | Hose Size I.D. N/A 7 in | Minimum Inside Bend Radius N/A 34.00 in | Weight N/A 7.80 lbs/ft | Series N/A HTSS5250 |
| HTSS5250-800X25 | Armor Weight N/A Heavy Weight | Armor Material N/A 304 Stainless Steel | Armor Thickness N/A 0.0250 in | Liner Weight N/A Medium Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0180 in | Hose Size I.D. N/A 8 in | Minimum Inside Bend Radius N/A 37.00 in | Weight N/A 8.80 lbs/ft | Series N/A HTSS5250 |
| HTSS5250-1000X25 | Armor Weight N/A Heavy Weight | Armor Material N/A 304 Stainless Steel | Armor Thickness N/A 0.0250 in | Liner Weight N/A Medium Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0180 in | Hose Size I.D. N/A 10 in | Minimum Inside Bend Radius N/A 43.00 in | Weight N/A 11.00 lbs/ft | Series N/A HTSS5250 |
| HTSS5250-1200X25 | Armor Weight N/A Heavy Weight | Armor Material N/A 304 Stainless Steel | Armor Thickness N/A 0.0250 in | Liner Weight N/A Medium Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0180 in | Hose Size I.D. N/A 12 in | Minimum Inside Bend Radius N/A 52.00 in | Weight N/A 13.00 lbs/ft | Series N/A HTSS5250 |
| HTSS5250-1400X25 | Armor Weight N/A Heavy Weight | Armor Material N/A 304 Stainless Steel | Armor Thickness N/A 0.0250 in | Liner Weight N/A Medium Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0180 in | Hose Size I.D. N/A 14 in | Minimum Inside Bend Radius N/A 60.00 in | Weight N/A 15.50 lbs/ft | Series N/A HTSS5250 |
| HTSS5250-1600X25 | Armor Weight N/A Heavy Weight | Armor Material N/A 304 Stainless Steel | Armor Thickness N/A 0.0250 in | Liner Weight N/A Medium Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0180 in | Hose Size I.D. N/A 16 in | Minimum Inside Bend Radius N/A 69.00 in | Weight N/A 18.00 lbs/ft | Series N/A HTSS5250 |





