HTSS5180 Series Stainless Steel Interlocked Smooth Bore Hose with Stainless steel Liner (Unpacked)
Smooth Bore (lined) HT5000 Series
Item # |
Armor Weight |
Armor Material |
Armor Thickness |
Liner Weight |
Liner Material |
Liner Thickness |
Hose Size I.D. |
Minimum Inside Bend Radius |
Weight |
Series |
|---|---|---|---|---|---|---|---|---|---|---|
| HTSS5180-150X25 | Armor Weight N/A Medium Weight | Armor Material N/A 304 Stainless Steel | Armor Thickness N/A 0.0180 in | Liner Weight N/A Light Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0150 in | Hose Size I.D. N/A 1 1/2 in | Minimum Inside Bend Radius N/A 6.00 in | Weight N/A 1.50 lbs/ft | Series N/A HTSS5180 |
| HTSS5180-175X25 | Armor Weight N/A Medium Weight | Armor Material N/A 304 Stainless Steel | Armor Thickness N/A 0.0180 in | Liner Weight N/A Light Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0150 in | Hose Size I.D. N/A 1 3/4 in | Minimum Inside Bend Radius N/A 7.00 in | Weight N/A 1.70 lbs/ft | Series N/A HTSS5180 |
| HTSS5180-200X25 | Armor Weight N/A Medium Weight | Armor Material N/A 304 Stainless Steel | Armor Thickness N/A 0.0180 in | Liner Weight N/A Light Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0150 in | Hose Size I.D. N/A 2 in | Minimum Inside Bend Radius N/A 8.00 in | Weight N/A 1.90 lbs/ft | Series N/A HTSS5180 |
| HTSS5180-225X25 | Armor Weight N/A Medium Weight | Armor Material N/A 304 Stainless Steel | Armor Thickness N/A 0.0180 in | Liner Weight N/A Light Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0150 in | Hose Size I.D. N/A 2 1/4 in | Minimum Inside Bend Radius N/A 9.50 in | Weight N/A 2.10 lbs/ft | Series N/A HTSS5180 |
| HTSS5180-250X25 | Armor Weight N/A Medium Weight | Armor Material N/A 304 Stainless Steel | Armor Thickness N/A 0.0180 in | Liner Weight N/A Light Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0150 in | Hose Size I.D. N/A 2 1/2 in | Minimum Inside Bend Radius N/A 10.50 in | Weight N/A 2.30 lbs/ft | Series N/A HTSS5180 |
| HTSS5180-275X25 | Armor Weight N/A Medium Weight | Armor Material N/A 304 Stainless Steel | Armor Thickness N/A 0.0180 in | Liner Weight N/A Light Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0150 in | Hose Size I.D. N/A 2 3/4 in | Minimum Inside Bend Radius N/A 12.50 in | Weight N/A 2.50 lbs/ft | Series N/A HTSS5180 |
| HTSS5180-300X25 | Armor Weight N/A Medium Weight | Armor Material N/A 304 Stainless Steel | Armor Thickness N/A 0.0180 in | Liner Weight N/A Light Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0150 in | Hose Size I.D. N/A 3 in | Minimum Inside Bend Radius N/A 14.00 in | Weight N/A 2.80 lbs/ft | Series N/A HTSS5180 |
| HTSS5180-350X25 | Armor Weight N/A Medium Weight | Armor Material N/A 304 Stainless Steel | Armor Thickness N/A 0.0180 in | Liner Weight N/A Light Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0150 in | Hose Size I.D. N/A 3 1/2 in | Minimum Inside Bend Radius N/A 15.00 in | Weight N/A 3.20 lbs/ft | Series N/A HTSS5180 |
| HTSS5180-400X25 | Armor Weight N/A Medium Weight | Armor Material N/A 304 Stainless Steel | Armor Thickness N/A 0.0180 in | Liner Weight N/A Light Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0150 in | Hose Size I.D. N/A 4 in | Minimum Inside Bend Radius N/A 16.00 in | Weight N/A 3.60 lbs/ft | Series N/A HTSS5180 |
| HTSS5180-450X25 | Armor Weight N/A Medium Weight | Armor Material N/A 304 Stainless Steel | Armor Thickness N/A 0.0180 in | Liner Weight N/A Light Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0150 in | Hose Size I.D. N/A 4 1/2 in | Minimum Inside Bend Radius N/A 18.50 in | Weight N/A 4.00 lbs/ft | Series N/A HTSS5180 |
| HTSS5180-500X25 | Armor Weight N/A Medium Weight | Armor Material N/A 304 Stainless Steel | Armor Thickness N/A 0.0180 in | Liner Weight N/A Light Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0150 in | Hose Size I.D. N/A 5 in | Minimum Inside Bend Radius N/A 20.50 in | Weight N/A 4.70 lbs/ft | Series N/A HTSS5180 |
| HTSS5180-600X25 | Armor Weight N/A Medium Weight | Armor Material N/A 304 Stainless Steel | Armor Thickness N/A 0.0180 in | Liner Weight N/A Light Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0150 in | Hose Size I.D. N/A 6 in | Minimum Inside Bend Radius N/A 24.50 in | Weight N/A 5.60 lbs/ft | Series N/A HTSS5180 |
| HTSS5180-700X25 | Armor Weight N/A Medium Weight | Armor Material N/A 304 Stainless Steel | Armor Thickness N/A 0.0180 in | Liner Weight N/A Light Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0150 in | Hose Size I.D. N/A 7 in | Minimum Inside Bend Radius N/A 29.00 in | Weight N/A 6.60 lbs/ft | Series N/A HTSS5180 |
| HTSS5180-800X25 | Armor Weight N/A Medium Weight | Armor Material N/A 304 Stainless Steel | Armor Thickness N/A 0.0180 in | Liner Weight N/A Light Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0150 in | Hose Size I.D. N/A 8 in | Minimum Inside Bend Radius N/A 31.50 in | Weight N/A 7.70 lbs/ft | Series N/A HTSS5180 |
| HTSS5180-1000X25 | Armor Weight N/A Medium Weight | Armor Material N/A 304 Stainless Steel | Armor Thickness N/A 0.0180 in | Liner Weight N/A Light Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0150 in | Hose Size I.D. N/A 10 in | Minimum Inside Bend Radius N/A 39.50 in | Weight N/A 9.70 lbs/ft | Series N/A HTSS5180 |
| HTSS5180-1200X25 | Armor Weight N/A Medium Weight | Armor Material N/A 304 Stainless Steel | Armor Thickness N/A 0.0180 in | Liner Weight N/A Light Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0150 in | Hose Size I.D. N/A 12 in | Minimum Inside Bend Radius N/A 47.00 in | Weight N/A 11.70 lbs/ft | Series N/A HTSS5180 |
| HTSS5180-1400X25 | Armor Weight N/A Medium Weight | Armor Material N/A 304 Stainless Steel | Armor Thickness N/A 0.0180 in | Liner Weight N/A Light Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0150 in | Hose Size I.D. N/A 14 in | Minimum Inside Bend Radius N/A 55.00 in | Weight N/A 13.50 lbs/ft | Series N/A HTSS5180 |
| HTSS5180-1600X25 | Armor Weight N/A Medium Weight | Armor Material N/A 304 Stainless Steel | Armor Thickness N/A 0.0180 in | Liner Weight N/A Light Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0150 in | Hose Size I.D. N/A 16 in | Minimum Inside Bend Radius N/A 63.00 in | Weight N/A 15.00 lbs/ft | Series N/A HTSS5180 |





