HTGS5150 Series Galvanized Steel Interlocked Smooth Bore Hose with Stainless steel Liner (Unpacked)
Smooth Bore (lined) HT5000 Series
Item # |
Armor Weight |
Armor Material |
Armor Thickness |
Liner Weight |
Liner Material |
Liner Thickness |
Hose Size I.D. |
Minimum Inside Bend Radius |
Weight |
Series |
|---|---|---|---|---|---|---|---|---|---|---|
| HTGS5150-150X25 | Armor Weight N/A Light Weight | Armor Material N/A Galvanized Steel | Armor Thickness N/A 0.0150 in | Liner Weight N/A Light Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0150 in | Hose Size I.D. N/A 1 1/2 in | Minimum Inside Bend Radius N/A 5.63 in | Weight N/A 1.10 lbs/ft | Series N/A HTGS5150 |
| HTGS5150-175X25 | Armor Weight N/A Light Weight | Armor Material N/A Galvanized Steel | Armor Thickness N/A 0.0150 in | Liner Weight N/A Light Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0150 in | Hose Size I.D. N/A 1 3/4 in | Minimum Inside Bend Radius N/A 6.50 in | Weight N/A 1.35 lbs/ft | Series N/A HTGS5150 |
| HTGS5150-200X25 | Armor Weight N/A Light Weight | Armor Material N/A Galvanized Steel | Armor Thickness N/A 0.0150 in | Liner Weight N/A Light Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0150 in | Hose Size I.D. N/A 2 in | Minimum Inside Bend Radius N/A 7.50 in | Weight N/A 1.60 lbs/ft | Series N/A HTGS5150 |
| HTGS5150-225X25 | Armor Weight N/A Light Weight | Armor Material N/A Galvanized Steel | Armor Thickness N/A 0.0150 in | Liner Weight N/A Light Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0150 in | Hose Size I.D. N/A 2 1/4 in | Minimum Inside Bend Radius N/A 8.50 in | Weight N/A 1.90 lbs/ft | Series N/A HTGS5150 |
| HTGS5150-250X25 | Armor Weight N/A Light Weight | Armor Material N/A Galvanized Steel | Armor Thickness N/A 0.0150 in | Liner Weight N/A Light Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0150 in | Hose Size I.D. N/A 2 1/2 in | Minimum Inside Bend Radius N/A 9.50 in | Weight N/A 2.10 lbs/ft | Series N/A HTGS5150 |
| HTGS5150-275X25 | Armor Weight N/A Light Weight | Armor Material N/A Galvanized Steel | Armor Thickness N/A 0.0150 in | Liner Weight N/A Light Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0150 in | Hose Size I.D. N/A 2 3/4 in | Minimum Inside Bend Radius N/A 10.50 in | Weight N/A 2.30 lbs/ft | Series N/A HTGS5150 |
| HTGS5150-300X25 | Armor Weight N/A Light Weight | Armor Material N/A Galvanized Steel | Armor Thickness N/A 0.0150 in | Liner Weight N/A Light Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0150 in | Hose Size I.D. N/A 3 in | Minimum Inside Bend Radius N/A 11.50 in | Weight N/A 2.50 lbs/ft | Series N/A HTGS5150 |
| HTGS5150-350X25 | Armor Weight N/A Light Weight | Armor Material N/A Galvanized Steel | Armor Thickness N/A 0.0150 in | Liner Weight N/A Light Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0150 in | Hose Size I.D. N/A 3 1/2 in | Minimum Inside Bend Radius N/A 13.50 in | Weight N/A 2.90 lbs/ft | Series N/A HTGS5150 |
| HTGS5150-400X25 | Armor Weight N/A Light Weight | Armor Material N/A Galvanized Steel | Armor Thickness N/A 0.0150 in | Liner Weight N/A Light Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0150 in | Hose Size I.D. N/A 4 in | Minimum Inside Bend Radius N/A 15.00 in | Weight N/A 3.40 lbs/ft | Series N/A HTGS5150 |
| HTGS5150-450X25 | Armor Weight N/A Light Weight | Armor Material N/A Galvanized Steel | Armor Thickness N/A 0.0150 in | Liner Weight N/A Light Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0150 in | Hose Size I.D. N/A 4 1/2 in | Minimum Inside Bend Radius N/A 17.00 in | Weight N/A 3.75 lbs/ft | Series N/A HTGS5150 |
| HTGS5150-500X25 | Armor Weight N/A Light Weight | Armor Material N/A Galvanized Steel | Armor Thickness N/A 0.0150 in | Liner Weight N/A Light Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0150 in | Hose Size I.D. N/A 5 in | Minimum Inside Bend Radius N/A 18.50 in | Weight N/A 4.10 lbs/ft | Series N/A HTGS5150 |
| HTGS5150-600X25 | Armor Weight N/A Light Weight | Armor Material N/A Galvanized Steel | Armor Thickness N/A 0.0150 in | Liner Weight N/A Light Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0150 in | Hose Size I.D. N/A 6 in | Minimum Inside Bend Radius N/A 22.00 in | Weight N/A 4.90 lbs/ft | Series N/A HTGS5150 |
| HTGS5150-700X25 | Armor Weight N/A Light Weight | Armor Material N/A Galvanized Steel | Armor Thickness N/A 0.0150 in | Liner Weight N/A Light Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0150 in | Hose Size I.D. N/A 7 in | Minimum Inside Bend Radius N/A 26.50 in | Weight N/A 5.80 lbs/ft | Series N/A HTGS5150 |
| HTGS5150-800X25 | Armor Weight N/A Light Weight | Armor Material N/A Galvanized Steel | Armor Thickness N/A 0.0150 in | Liner Weight N/A Light Weight | Liner Material N/A 304 Stainless Steel | Liner Thickness N/A 0.0150 in | Hose Size I.D. N/A 8 in | Minimum Inside Bend Radius N/A 30.50 in | Weight N/A 6.60 lbs/ft | Series N/A HTGS5150 |





