SIL-Duct™ Series SDH Silicone Ducting Hose
Sil-Duct
Two-ply Smooth Silicone Coated Fiberglass Fabric Hose with Helically-wound Spring Steel Wire for Flexibility.
Series |
ID |
Min. Bending Radius at 68° F |
Wall Thickness |
Max. WP at 68° F |
Vacuum Rating at 68ºF |
Max. Leakage CFM |
Length/Ctn |
Weight |
|---|---|---|---|---|---|---|---|---|
| SDH-100X12 | ID N/A 1 in25.4 mm | Min. Bending Radius at 68° F N/A 1 in | Wall Thickness N/A 0.07 in | Max. WP at 68° F N/A 60 psi | Vacuum Rating at 68ºF N/A Full | Max. Leakage CFM N/A 0.015 ft³/min | Length/Ctn N/A 12 ft | Weight N/A 0.13 lbs/ft |
| SDH-125X12 | ID N/A 1 1/4 in31.7 mm | Min. Bending Radius at 68° F N/A 1 in | Wall Thickness N/A 0.07 in | Max. WP at 68° F N/A 60 psi | Vacuum Rating at 68ºF N/A Full | Max. Leakage CFM N/A 0.015 ft³/min | Length/Ctn N/A 12 ft | Weight N/A 0.16 lbs/ft |
| SDH-150X12 | ID N/A 1 1/2 in38.1 mm | Min. Bending Radius at 68° F N/A 2 in | Wall Thickness N/A 0.07 in | Max. WP at 68° F N/A 55 psi | Vacuum Rating at 68ºF N/A 26 inHg | Max. Leakage CFM N/A 0.015 ft³/min | Length/Ctn N/A 12 ft | Weight N/A 0.19 lbs/ft |
| SDH-175X12 | ID N/A 1 3/4 in44.5 mm | Min. Bending Radius at 68° F N/A 2 in | Wall Thickness N/A 0.07 in | Max. WP at 68° F N/A 55 psi | Vacuum Rating at 68ºF N/A 26 inHg | Max. Leakage CFM N/A 0.020 ft³/min | Length/Ctn N/A 12 ft | Weight N/A 0.22 lbs/ft |
| SDH-200X12 | ID N/A 2 in50.8 mm | Min. Bending Radius at 68° F N/A 2 in | Wall Thickness N/A 0.07 in | Max. WP at 68° F N/A 50 psi | Vacuum Rating at 68ºF N/A 20 inHg | Max. Leakage CFM N/A 0.020 ft³/min | Length/Ctn N/A 12 ft | Weight N/A 0.25 lbs/ft |
| SDH-250X12 | ID N/A 2 1/2 in63.5 mm | Min. Bending Radius at 68° F N/A 3 in | Wall Thickness N/A 0.07 in | Max. WP at 68° F N/A 45 psi | Vacuum Rating at 68ºF N/A 16 inHg | Max. Leakage CFM N/A 0.025 ft³/min | Length/Ctn N/A 12 ft | Weight N/A 0.31 lbs/ft |
| SDH-300X12 | ID N/A 3 in76.2 mm | Min. Bending Radius at 68° F N/A 3 in | Wall Thickness N/A 0.07 in | Max. WP at 68° F N/A 45 psi | Vacuum Rating at 68ºF N/A 14 inHg | Max. Leakage CFM N/A 0.030 ft³/min | Length/Ctn N/A 12 ft | Weight N/A 0.39 lbs/ft |
| SDH-350X12 | ID N/A 3 1/2 in88.9 mm | Min. Bending Radius at 68° F N/A 4 in | Wall Thickness N/A 0.07 in | Max. WP at 68° F N/A 40 psi | Vacuum Rating at 68ºF N/A 12 inHg | Max. Leakage CFM N/A 0.035 ft³/min | Length/Ctn N/A 12 ft | Weight N/A 0.45 lbs/ft |
| SDH-400X12 | ID N/A 4 in101.6 mm | Min. Bending Radius at 68° F N/A 4 in | Wall Thickness N/A 0.08 in | Max. WP at 68° F N/A 40 psi | Vacuum Rating at 68ºF N/A 10 inHg | Max. Leakage CFM N/A 0.040 ft³/min | Length/Ctn N/A 12 ft | Weight N/A 0.53 lbs/ft |
| SDH-450X12 | ID N/A 4 1/2 in114.3 mm | Min. Bending Radius at 68° F N/A 5 in | Wall Thickness N/A 0.08 in | Max. WP at 68° F N/A 35 psi | Vacuum Rating at 68ºF N/A 8 inHg | Max. Leakage CFM N/A 0.050 ft³/min | Length/Ctn N/A 12 ft | Weight N/A 0.60 lbs/ft |
| SDH-500X12 | ID N/A 5 in107.0 mm | Min. Bending Radius at 68° F N/A 5 in | Wall Thickness N/A 0.08 in | Max. WP at 68° F N/A 35 psi | Vacuum Rating at 68ºF N/A 8 inHg | Max. Leakage CFM N/A 0.060 ft³/min | Length/Ctn N/A 12 ft | Weight N/A 0.67 lbs/ft |
| SDH-600X12 | ID N/A 6 in152.4 mm | Min. Bending Radius at 68° F N/A 6 in | Wall Thickness N/A 0.09 in | Max. WP at 68° F N/A 30 psi | Vacuum Rating at 68ºF N/A 6 inHg | Max. Leakage CFM N/A 0.100 ft³/min | Length/Ctn N/A 12 ft | Weight N/A 0.81 lbs/ft |
| SDH-800X12 | ID N/A 8 in203.2 mm | Min. Bending Radius at 68° F N/A 8 in | Wall Thickness N/A 0.11 in | Max. WP at 68° F N/A 15 psi | Vacuum Rating at 68ºF N/A 6 inHg | Max. Leakage CFM N/A 0.150 ft³/min | Length/Ctn N/A 12 ft | Weight N/A 1.11 lbs/ft |



