Two-Piece Fittings, Interlock Inserts, US End Configurations - 45º O-Ring SUPERCAT 6000 PSI Flange Interlock - X Series
Two-Piece Fittings, Interlock Inserts, US End Configurations - Caterpillar Flange - X Series
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
D Drop |
T |
Weight Each |
|---|---|---|---|---|---|---|---|
| X-1212-CFL4 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.63 in41.3 mm | C Cut-Off Factor N/A 83 mm | D Drop N/A 34.0 mm | T N/A 14.3 mm | Weight Each N/A 0.74 lb |
| X-1216-CFL4 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 87 mm | D Drop N/A 34.0 mm | T N/A 14.3 mm | Weight Each N/A 1.05 lb |
| X-1616-CFL4 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 94 mm | D Drop N/A 40.0 mm | T N/A 14.3 mm | Weight Each N/A 1.12 lb |
| X-1620-CFL4 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 95 mm | D Drop N/A 40.0 mm | T N/A 14.3 mm | Weight Each N/A 1.43 lb |
| X-2020-CFL4 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 104 mm | D Drop N/A 43.0 mm | T N/A 14.3 mm | Weight Each N/A 2.08 lb |
| X-2024-CFL4 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 110 mm | D Drop N/A 49.5 mm | T N/A 14.3 mm | Weight Each N/A 1.98 lb |





