Stainless Steel Part D Female Coupler x Female NPT
Kuriyama - Couplings™ and Accessories For The Metal-Hose-To-Go™ Program
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| SS304-D400 | Size N/A 4 in | Weight Each N/A 5.14 lb | Standard Carton N/A 6 |
| SS-D400 | Size N/A 4 in | Weight Each N/A 5.14 lb | Standard Carton N/A 6 |
| SS304-D600 | Size N/A 6 in | Weight Each N/A 10.06 lb | Standard Carton N/A 2 |
| SS-D600 | Size N/A 6 in | Weight Each N/A 10.06 lb | Standard Carton N/A 2 |
| SS304-D300 | Size N/A 3 in | Weight Each N/A 3.82 lb | Standard Carton N/A 8 |
| SS-D300 | Size N/A 3 in | Weight Each N/A 3.82 lb | Standard Carton N/A 8 |
| SS304-D500 | Size N/A 5 in | Weight Each N/A 8.00 lb | Standard Carton N/A 4 |
| SS-D500 | Size N/A 5 in | Weight Each N/A 8.00 lb | Standard Carton N/A 4 |





