Stainless Steel Part A Male Adapter x Female NPT
Kuriyama - Couplings™ and Accessories For The Metal-Hose-To-Go™ Program
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| SS304-A400 | Size N/A 4 in | Weight Each N/A 2.88 lb | Standard Carton N/A 6 |
| SS-A400 | Size N/A 4 in | Weight Each N/A 2.88 lb | Standard Carton N/A 6 |
| SS304-A600 | Size N/A 6 in | Weight Each N/A 6.00 lb | Standard Carton N/A 2 |
| SS-A600 | Size N/A 6 in | Weight Each N/A 6.00 lb | Standard Carton N/A 2 |
| SS304-A300 | Size N/A 3 in | Weight Each N/A 2.16 lb | Standard Carton N/A 8 |
| SS-A300 | Size N/A 3 in | Weight Each N/A 2.16 lb | Standard Carton N/A 8 |
| SS304-A500 | Size N/A 5 in | Weight Each N/A 4.30 lb | Standard Carton N/A 4 |
| SS-A500 | Size N/A 5 in | Weight Each N/A 4.30 lb | Standard Carton N/A 4 |





