Aluminum Part D Female Coupler x Female NPT
Kuriyama - Couplings™ and Accessories For The Metal-Hose-To-Go™ Program
Aluminum Quick-Acting Couplings
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| AL-D400 | Size N/A 4 in | Weight Each N/A 2.16 lb | Standard Carton N/A 10 |
| AL-D600 | Size N/A 6 in | Weight Each N/A 4.24 lb | Standard Carton N/A 10 |
| AL-D300 | Size N/A 3 in | Weight Each N/A 1.80 lb | Standard Carton N/A 20 |
| AL-D500 | Size N/A 5 in | Weight Each N/A 3.42 lb | Standard Carton N/A 4 |





