HTG4300 Series Galvanized Steel Interlocked Rough Bore Hose (Unpacked)
Rough Bore (unlined) HT4000 Series
Item # |
Material |
Wall Thickness |
Max. Service Temp |
Hose Size I.D. |
Min. Inside Bend Radius |
Weight |
Series |
Style |
|---|---|---|---|---|---|---|---|---|
| HTG4300-200X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0290 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 2 in | Min. Inside Bend Radius N/A 9.50 in | Weight N/A 2.10 lbs/ft | Series N/A HTG4300 | Style N/A Extra Heavy Weight |
| HTG4300-225X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0290 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 2 1/4 in | Min. Inside Bend Radius N/A 10.00 in | Weight N/A 2.20 lbs/ft | Series N/A HTG4300 | Style N/A Extra Heavy Weight |
| HTG4300-250X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0290 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 2 1/2 in | Min. Inside Bend Radius N/A 10.50 in | Weight N/A 2.30 lbs/ft | Series N/A HTG4300 | Style N/A Extra Heavy Weight |
| HTG4300-275X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0290 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 2 3/4 in | Min. Inside Bend Radius N/A 11.50 in | Weight N/A 2.50 lbs/ft | Series N/A HTG4300 | Style N/A Extra Heavy Weight |
| HTG4300-300X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0290 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 3 in | Min. Inside Bend Radius N/A 13.00 in | Weight N/A 2.70 lbs/ft | Series N/A HTG4300 | Style N/A Extra Heavy Weight |
| HTG4300-325X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0290 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 3 1/4 in | Min. Inside Bend Radius N/A 13.50 in | Weight N/A 2.95 lbs/ft | Series N/A HTG4300 | Style N/A Extra Heavy Weight |
| HTG4300-350X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0290 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 3 1/2 in | Min. Inside Bend Radius N/A 14.00 in | Weight N/A 3.20 lbs/ft | Series N/A HTG4300 | Style N/A Extra Heavy Weight |
| HTG4300-400X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0290 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 4 in | Min. Inside Bend Radius N/A 15.50 in | Weight N/A 3.60 lbs/ft | Series N/A HTG4300 | Style N/A Extra Heavy Weight |
| HTG4300-450X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0290 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 4 1/2 in | Min. Inside Bend Radius N/A 18.00 in | Weight N/A 4.10 lbs/ft | Series N/A HTG4300 | Style N/A Extra Heavy Weight |
| HTG4300-500X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0290 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 5 in | Min. Inside Bend Radius N/A 19.00 in | Weight N/A 4.50 lbs/ft | Series N/A HTG4300 | Style N/A Extra Heavy Weight |
| HTG4300-525X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0290 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 5 1/4 in | Min. Inside Bend Radius N/A 20.50 in | Weight N/A 4.75 lbs/ft | Series N/A HTG4300 | Style N/A Extra Heavy Weight |
| HTG4300-550X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0290 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 5 1/2 in | Min. Inside Bend Radius N/A 22.00 in | Weight N/A 5.00 lbs/ft | Series N/A HTG4300 | Style N/A Extra Heavy Weight |
| HTG4300-600X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0290 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 6 in | Min. Inside Bend Radius N/A 25.00 in | Weight N/A 5.40 lbs/ft | Series N/A HTG4300 | Style N/A Extra Heavy Weight |
| HTG4300-625X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0290 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 6 1/4 in | Min. Inside Bend Radius N/A 26.00 in | Weight N/A 5.60 lbs/ft | Series N/A HTG4300 | Style N/A Extra Heavy Weight |
| HTG4300-650X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0290 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 6 1/2 in | Min. Inside Bend Radius N/A 26.50 in | Weight N/A 5.80 lbs/ft | Series N/A HTG4300 | Style N/A Extra Heavy Weight |
| HTG4300-700X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0290 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 7 in | Min. Inside Bend Radius N/A 28.00 in | Weight N/A 6.30 lbs/ft | Series N/A HTG4300 | Style N/A Extra Heavy Weight |
| HTG4300-725X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0290 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 7 1/4 in | Min. Inside Bend Radius N/A 29.00 in | Weight N/A 6.50 lbs/ft | Series N/A HTG4300 | Style N/A Extra Heavy Weight |
| HTG4300-750X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0290 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 7 1/2 in | Min. Inside Bend Radius N/A 29.50 in | Weight N/A 6.75 lbs/ft | Series N/A HTG4300 | Style N/A Extra Heavy Weight |
| HTG4300-800X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0290 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 8 in | Min. Inside Bend Radius N/A 31.00 in | Weight N/A 7.20 lbs/ft | Series N/A HTG4300 | Style N/A Extra Heavy Weight |
| HTG4300-900X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0290 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 9 in | Min. Inside Bend Radius N/A 34.00 in | Weight N/A 7.60 lbs/ft | Series N/A HTG4300 | Style N/A Extra Heavy Weight |
| HTG4300-950X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0290 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 9 1/2 in | Min. Inside Bend Radius N/A 35.50 in | Weight N/A 7.80 lbs/ft | Series N/A HTG4300 | Style N/A Extra Heavy Weight |
| HTG4300-1000X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0290 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 10 in | Min. Inside Bend Radius N/A 37.00 in | Weight N/A 9.00 lbs/ft | Series N/A HTG4300 | Style N/A Extra Heavy Weight |
| HTG4300-1125X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0290 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 11 1/4 in | Min. Inside Bend Radius N/A 40.50 in | Weight N/A 10.20 lbs/ft | Series N/A HTG4300 | Style N/A Extra Heavy Weight |
| HTG4300-1150X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0290 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 11 1/2 in | Min. Inside Bend Radius N/A 41.50 in | Weight N/A 10.40 lbs/ft | Series N/A HTG4300 | Style N/A Extra Heavy Weight |
| HTG4300-1200X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0290 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 12 in | Min. Inside Bend Radius N/A 42.00 in | Weight N/A 10.80 lbs/ft | Series N/A HTG4300 | Style N/A Extra Heavy Weight |
| HTG4300-1400X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0290 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 14 in | Min. Inside Bend Radius N/A 57.50 in | Weight N/A 12.60 lbs/ft | Series N/A HTG4300 | Style N/A Extra Heavy Weight |
| HTG4300-1600X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0290 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 16 in | Min. Inside Bend Radius N/A 75.00 in | Weight N/A 14.40 lbs/ft | Series N/A HTG4300 | Style N/A Extra Heavy Weight |





