HTG4250 Series Galvanized Steel Interlocked Rough Bore Hose (Unpacked)
Rough Bore (unlined) HT4000 Series
Item # |
Material |
Wall Thickness |
Max. Service Temp |
Hose Size I.D. |
Min. Inside Bend Radius |
Weight |
Series |
Style |
|---|---|---|---|---|---|---|---|---|
| HTG4250-200X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0245 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 2 in | Min. Inside Bend Radius N/A 9.00 in | Weight N/A 1.60 lbs/ft | Series N/A HTG4250 | Style N/A Heavy Weight |
| HTG4250-250X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0245 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 2 1/2 in | Min. Inside Bend Radius N/A 10.00 in | Weight N/A 2.00 lbs/ft | Series N/A HTG4250 | Style N/A Heavy Weight |
| HTG4250-275X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0245 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 2 3/4 in | Min. Inside Bend Radius N/A 11.00 in | Weight N/A 2.15 lbs/ft | Series N/A HTG4250 | Style N/A Heavy Weight |
| HTG4250-300X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0245 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 3 in | Min. Inside Bend Radius N/A 12.00 in | Weight N/A 2.30 lbs/ft | Series N/A HTG4250 | Style N/A Heavy Weight |
| HTG4250-325X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0245 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 3 1/4 in | Min. Inside Bend Radius N/A 13.00 in | Weight N/A 2.50 lbs/ft | Series N/A HTG4250 | Style N/A Heavy Weight |
| HTG4250-400X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0245 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 4 in | Min. Inside Bend Radius N/A 15.00 in | Weight N/A 3.10 lbs/ft | Series N/A HTG4250 | Style N/A Heavy Weight |
| HTG4250-450X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0245 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 4 1/2 in | Min. Inside Bend Radius N/A 17.00 in | Weight N/A 3.50 lbs/ft | Series N/A HTG4250 | Style N/A Heavy Weight |
| HTG4250-500X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0245 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 5 in | Min. Inside Bend Radius N/A 18.00 in | Weight N/A 3.90 lbs/ft | Series N/A HTG4250 | Style N/A Heavy Weight |
| HTG4250-525X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0245 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 5 1/4 in | Min. Inside Bend Radius N/A 19.50 in | Weight N/A 4.10 lbs/ft | Series N/A HTG4250 | Style N/A Heavy Weight |
| HTG4250-550X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0245 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 5 1/2 in | Min. Inside Bend Radius N/A 21.00 in | Weight N/A 4.30 lbs/ft | Series N/A HTG4250 | Style N/A Heavy Weight |
| HTG4250-600X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0245 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 6 in | Min. Inside Bend Radius N/A 23.50 in | Weight N/A 4.70 lbs/ft | Series N/A HTG4250 | Style N/A Heavy Weight |
| HTG4250-625X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0245 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 6 1/4 in | Min. Inside Bend Radius N/A 24.50 in | Weight N/A 4.90 lbs/ft | Series N/A HTG4250 | Style N/A Heavy Weight |
| HTG4250-650X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0245 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 6 1/2 in | Min. Inside Bend Radius N/A 25.00 in | Weight N/A 5.10 lbs/ft | Series N/A HTG4250 | Style N/A Heavy Weight |
| HTG4250-700X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0245 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 7 in | Min. Inside Bend Radius N/A 26.50 in | Weight N/A 5.50 lbs/ft | Series N/A HTG4250 | Style N/A Heavy Weight |
| HTG4250-725X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0245 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 7 1/4 in | Min. Inside Bend Radius N/A 27.50 in | Weight N/A 5.70 lbs/ft | Series N/A HTG4250 | Style N/A Heavy Weight |
| HTG4250-750X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0245 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 7 1/2 in | Min. Inside Bend Radius N/A 28.00 in | Weight N/A 5.85 lbs/ft | Series N/A HTG4250 | Style N/A Heavy Weight |
| HTG4250-800X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0245 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 8 in | Min. Inside Bend Radius N/A 29.50 in | Weight N/A 6.20 lbs/ft | Series N/A HTG4250 | Style N/A Heavy Weight |
| HTG4250-900X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0245 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 9 in | Min. Inside Bend Radius N/A 32.00 in | Weight N/A 6.60 lbs/ft | Series N/A HTG4250 | Style N/A Heavy Weight |
| HTG4250-950X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0245 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 9 1/2 in | Min. Inside Bend Radius N/A 33.50 in | Weight N/A 6.80 lbs/ft | Series N/A HTG4250 | Style N/A Heavy Weight |
| HTG4250-1000X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0245 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 10 in | Min. Inside Bend Radius N/A 34.50 in | Weight N/A 7.00 lbs/ft | Series N/A HTG4250 | Style N/A Heavy Weight |
| HTG4250-1100X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0245 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 11 in | Min. Inside Bend Radius N/A 37.50 in | Weight N/A 7.40 lbs/ft | Series N/A HTG4250 | Style N/A Heavy Weight |
| HTG4250-1125X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0245 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 11 1/4 in | Min. Inside Bend Radius N/A 38.00 in | Weight N/A 7.50 lbs/ft | Series N/A HTG4250 | Style N/A Heavy Weight |
| HTG4250-1150X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0245 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 11 1/2 in | Min. Inside Bend Radius N/A 38.50 in | Weight N/A 7.60 lbs/ft | Series N/A HTG4250 | Style N/A Heavy Weight |
| HTG4250-1200X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0245 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 12 in | Min. Inside Bend Radius N/A 40.00 in | Weight N/A 7.80 lbs/ft | Series N/A HTG4250 | Style N/A Heavy Weight |
| HTG4250-1400X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0245 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 14 in | Min. Inside Bend Radius N/A 55.00 in | Weight N/A 9.40 lbs/ft | Series N/A HTG4250 | Style N/A Heavy Weight |
| HTG4250-1600X25 | Material N/A Galvanized Steel | Wall Thickness N/A 0.0245 in | Max. Service Temp N/A 399 ºC750 ºF | Hose Size I.D. N/A 16 in | Min. Inside Bend Radius N/A 62.50 in | Weight N/A 11.00 lbs/ft | Series N/A HTG4250 | Style N/A Heavy Weight |





